Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 17098-90014 | N/A 0.9835 in24.981 mm | N/A 2.4409 in61.999 mm | N/A 1.4275 in36.259 mm | N/A 1.5624 in39.685 mm | N/A 0.6522 in16.566 mm | N/A 16900 lbf75300 N | N/A 2520 lbf11200 N | N/A 17000 |
N/A
|
| EE181453-90029 | N/A 14.5 in368.3 mm | N/A 23.5 in596.9 mm | N/A 5.25 in133.35 mm | N/A 7.9999 in203.197 mm | N/A 3.625 in92.075 mm | N/A 694000 lbf3090000 N | N/A 103000 lbf460000 N | N/A 180000 |
N/A
|
| 18685-90043 | N/A 1.75 in44.45 mm | N/A 3.125 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18690-99403 | N/A 1.8125 in46.038 mm | N/A 3.125 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18690 / 18620DC | N/A 1.8125 in46.038 mm | N/A 3.125 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| 18685 / 18620DC | N/A 1.75 in44.45 mm | N/A 3.125 in79.375 mm | N/A 1.3125 in33.338 mm | N/A 1.6248 in41.27 mm | N/A 0.6875 in17.463 mm | N/A 20400 lbf90600 N | N/A 3030 lbf13500 N | N/A 18600 |
N/A
|
| EE192148 / 192201CD | N/A 14.875 in377.825 mm | N/A 20 in508 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| EE192155W / 192201CD | N/A 14.875 in377.825 mm | N/A 20 in508 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 258000 lbf1150000 N | N/A 38400 lbf171000 N | N/A 192000 |
N/A
|
| EE192150-90052 | N/A 15 in381 mm | N/A 20 in508 mm | N/A 3.5 in88.9 mm | N/A 5.5 in139.7 mm | N/A 2.3125 in58.738 mm | N/A 296000 lbf1320000 N | N/A 44000 lbf196000 N | N/A 192000 |
N/A
|
| 21075-90021 | N/A 3/4 in19.05 mm | N/A 2.25 in57.15 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 0.8598 in21.839 mm | N/A 21600 lbf95900 N | N/A 3210 lbf14300 N | N/A 21000 |
N/A
|
| 21063 / 21226D | N/A 0.625 in15.875 mm | N/A 2.25 in57.15 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 0.8598 in21.839 mm | N/A 21600 lbf95900 N | N/A 3210 lbf14300 N | N/A 21000 |
N/A
|
| 21075A / 21226D | N/A 3/4 in19.05 mm | N/A 2.25 in57.15 mm | N/A 1.4375 in36.513 mm | N/A 1.9375 in49.213 mm | N/A 0.8598 in21.839 mm | N/A 21600 lbf95900 N | N/A 3210 lbf14300 N | N/A 21000 |
N/A
|
| EE221026-90086 | N/A 10.25 in260.35 mm | N/A 15.75 in400.05 mm | N/A 4.25 in107.95 mm | N/A 6.1252 in155.58 mm | N/A 2.6563 in67.47 mm | N/A 372000 lbf1650000 N | N/A 55300 lbf246000 N | N/A 220000 |
N/A
|
| EE222070-902A1 | N/A 7 in177.8 mm | N/A 12.625 in320.675 mm | N/A 5.4375 in138.113 mm | N/A 7.3125 in185.738 mm | N/A 3.375 in85.725 mm | N/A 374000 lbf1660000 N | N/A 55600 lbf247000 N | N/A 222000 |
N/A
|
| 22168-99402 | N/A 1.6875 in42.863 mm | N/A 3.25 in82.55 mm | N/A 1.375 in34.925 mm | N/A 1.7499 in44.447 mm | N/A 0.781 in19.837 mm | N/A 30300 lbf135000 N | N/A 4510 lbf20100 N | N/A 22000 |
N/A
|
| EE231462-902A2 | N/A 14.625 in371.475 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-902A3 | N/A 14 in355.6 mm | N/A 19.75 in501.65 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231400-90044 | N/A 14 in355.6 mm | N/A 20.25 in514.35 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE231462-90046 | N/A 14.625 in371.475 mm | N/A 20.25 in514.35 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.625 in66.675 mm | N/A 412000 lbf1830000 N | N/A 61300 lbf273000 N | N/A 230000 |
N/A
|
| EE234156-902A6 | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160W / 234213CD | N/A 16 in406.4 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90209 | N/A 16 in406.4 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234213CD | N/A 15.625 in396.875 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90207 | N/A 15.5 in393.7 mm | N/A 21.25 in539.75 mm | N/A 4 in101.6 mm | N/A 5.6249 in142.872 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160W / 234216D | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|