Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 66 67 68 69 70 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM237547 / HM237511XD N/A 7.0866 in180 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237534 / HM237511XD N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6875 in68.263 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237535 / HM237511XD N/A 6.5 in165.1 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237537 / HM237511XD N/A 6.4951 in164.976 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.6772 in68.001 mm N/A 328000 lbf1460000 N N/A 48800 lbf217000 N N/A HM237500 N/A
HM237542 / HM237511XD N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM237542H / HM237511XD N/A 6.875 in174.625 mm N/A 11.375 in288.925 mm N/A 4.5 in114.3 mm N/A 5.75 in146.05 mm N/A 2.5 in63.5 mm N/A 382000 lbf1700000 N N/A 56900 lbf253000 N N/A HM237500 N/A
HM252349-90125 N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252344-90134 N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252348-90140 N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252343-90116 N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252348WS / HM252310CD N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.5 in139.7 mm N/A 7.0311 in178.59 mm N/A 3.1406 in79.771 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A HM252300 N/A
HM252349 / HM252310DW N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 6.5 in165.1 mm N/A 7.0312 in178.592 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252344 / HM252310DW N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 6.5 in165.1 mm N/A 7.0312 in178.592 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252349-90144 N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252343-90079 N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252344-90108 N/A 10 in254 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252348WS / HM252311D N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A HM252300 N/A
HM252348-90064 N/A 10.25 in260.35 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252348-90041 N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252343-90056 N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
HM252344-90088 N/A 10 in254 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252348WS / HM252315D N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A HM252300 N/A
HM252349-90078 N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 605000 lbf2690000 N N/A 90100 lbf401000 N N/A HM252300 N/A
HM252348WS / HM252315DC N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 642000 lbf2860000 N N/A 95600 lbf425000 N N/A HM252300 N/A
HM252348 / HM252315DC N/A 10.25 in260.35 mm N/A 16.997 in431.724 mm N/A 5.0625 in128.588 mm N/A 6.8125 in173.038 mm N/A 3.1406 in79.771 mm N/A 587000 lbf2610000 N N/A 87400 lbf389000 N N/A HM252300 N/A
Unit of Measure
« 66 67 68 69 70 »