Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| HM266446WS / HM266410CD | N/A 15 in381 mm | N/A 21.5 in546.1 mm | N/A 7 in177.8 mm | N/A 8.7499 in222.247 mm | N/A 4.125 in104.775 mm | N/A 971000 lbf4320000 N | N/A 145000 lbf643000 N | N/A HM266400 |
N/A
|
| HM456949-90010 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.875 in200.025 mm | N/A 3.6875 in93.663 mm | N/A 681000 lbf3030000 N | N/A 101000 lbf451000 N | N/A HM456900 |
N/A
|
| HM617049 / HM617011DC | N/A 3.375 in85.725 mm | N/A 5.625 in142.875 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 1.6875 in42.863 mm | N/A 102000 lbf454000 N | N/A 15200 lbf67700 N | N/A HM617000 |
N/A
|
| HM617045 / HM617011DC | N/A 3.25 in82.55 mm | N/A 5.625 in142.875 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 1.6875 in42.863 mm | N/A 102000 lbf454000 N | N/A 15200 lbf67700 N | N/A HM617000 |
N/A
|
| HM617048 / HM617011DC | N/A 3.375 in85.725 mm | N/A 5.625 in142.875 mm | N/A 3 in76.2 mm | N/A 3.6874 in93.66 mm | N/A 1.6875 in42.863 mm | N/A 102000 lbf454000 N | N/A 15200 lbf67700 N | N/A HM617000 |
N/A
|
| HM743345-90058 | N/A 8.25 in209.55 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM743337-90054 | N/A 7.875 in200.025 mm | N/A 13.125 in333.375 mm | N/A 4.5 in114.3 mm | N/A 5.8749 in149.222 mm | N/A 2.75 in69.85 mm | N/A 359000 lbf1600000 N | N/A 53400 lbf238000 N | N/A HM743300 |
N/A
|
| HM746646-90036 | N/A 9 in228.6 mm | N/A 14 in355.6 mm | N/A 4.5 in114.3 mm | N/A 5.9999 in152.397 mm | N/A 2.75 in69.85 mm | N/A 372000 lbf1660000 N | N/A 55400 lbf247000 N | N/A HM746600 |
N/A
|
| HM821547-90011 | N/A 3.9362 in99.979 mm | N/A 7.75 in196.85 mm | N/A 2.93 in74.422 mm | N/A 4.0699 in103.375 mm | N/A 1.8125 in46.038 mm | N/A 148000 lbf656000 N | N/A 22000 lbf97700 N | N/A HM821500 |
N/A
|
| HM921343-90010 | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM921343V / HM921310D | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 133000 lbf592000 N | N/A 19800 lbf88100 N | N/A HM921300 |
N/A
|
| HM921343 / HM921310DV | N/A 3.54 in89.916 mm | N/A 7.479 in189.967 mm | N/A 2.13 in54.102 mm | N/A 3.3799 in85.849 mm | N/A 1.4375 in36.513 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A HM921300 |
N/A
|
| HM926740 / HM926710CD | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926745 / HM926710CD | N/A 4.933 in125.298 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926747-902B7 | N/A 5 in127 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926749 / HM926710CD | N/A 5.0312 in127.792 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740V / HM926710CD | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740-90012 | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926747-902A4 | N/A 5 in127 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926749-90031 | N/A 5.0312 in127.792 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926745-902A1 | N/A 4.933 in125.298 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740V / HM926710D | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926747 / HM926710DC | N/A 5 in127 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926745 / HM926710DC | N/A 4.933 in125.298 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|
| HM926740 / HM926710DC | N/A 4.5 in114.3 mm | N/A 9 in228.6 mm | N/A 3.3125 in84.138 mm | N/A 4.5624 in115.885 mm | N/A 1.946 in49.428 mm | N/A 230000 lbf1020000 N | N/A 34200 lbf152000 N | N/A HM926700 |
N/A
|