Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

HM926749 / HM926710DC N/A 5.0312 in127.792 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
HM926740V / HM926710DC N/A 4.5 in114.3 mm N/A 9 in228.6 mm N/A 3.3125 in84.138 mm N/A 4.5624 in115.885 mm N/A 1.946 in49.428 mm N/A 230000 lbf1020000 N N/A 34200 lbf152000 N N/A HM926700 N/A
K150198 / K110108 N/A 4.5 in114.3 mm N/A 12.25 in311.15 mm N/A 6.25 in158.75 mm N/A 5.6439 in143.355 mm N/A 2.625 in66.675 mm N/A 315000 lbf1400000 N N/A 47000 lbf209000 N N/A HH224300 N/A
K150200 / K326068 N/A 4 in101.6 mm N/A 10.25 in260.350 mm N/A 5.25 in133.35 mm N/A 4.9949 in126.870 mm N/A 2.265 in57.531 mm N/A 248000 lbf1100000 N N/A 36900 lbf164000 N N/A HH221400 N/A
L116149-90019 N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L116149 / L116110DC N/A 3.25 in82.55 mm N/A 4.5625 in115.888 mm N/A 1.5626 in39.69 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L116149 / L116112DE N/A 3.25 in82.55 mm N/A 4.625 in117.475 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8438 in21.433 mm N/A 35300 lbf157000 N N/A 5260 lbf23400 N N/A L116100 N/A
L163149-902A6 N/A 14 in355.6 mm N/A 17.5 in444.5 mm N/A 4.375 in111.125 mm N/A 5.3749 in136.522 mm N/A 2.375 in60.325 mm N/A 287000 lbf1280000 N N/A 42700 lbf190000 N N/A L163100 N/A
L217849-90036 N/A 3.5 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217847-90060 N/A 3 7/16 in87.313 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849 / L217810DC N/A 3.5 in88.9 mm N/A 4.875 in123.825 mm N/A 1.6875 in42.863 mm N/A 1.9998 in50.795 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217849 / L217810DE N/A 3.5 in88.9 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L217847 / L217810DE N/A 3 7/16 in87.313 mm N/A 4.875 in123.825 mm N/A 2.125 in53.975 mm N/A 2.4373 in61.907 mm N/A 0.8125 in20.638 mm N/A 36300 lbf161000 N N/A 5400 lbf24000 N N/A L217800 N/A
L225849H / L225812D N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 52800 lbf235000 N N/A 7860 lbf35000 N N/A L225800 N/A
L225849-90016 N/A 5 in127 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 55900 lbf249000 N N/A 8320 lbf37000 N N/A L225800 N/A
L225842 / L225812D N/A 4.75 in120.65 mm N/A 6.6919 in169.974 mm N/A 1.9375 in49.213 mm N/A 2.3125 in58.738 mm N/A 1.0313 in26.195 mm N/A 55900 lbf249000 N N/A 8320 lbf37000 N N/A L225800 N/A
L281148-904A2 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.25 in158.75 mm N/A 8 in203.2 mm N/A 3.75 in95.25 mm N/A 992000 lbf4410000 N N/A 148000 lbf657000 N N/A L281100 N/A
L305648 / L305610D N/A 1.968 in49.987 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
L305649-90015 N/A 2 in50.8 mm N/A 3.1875 in80.963 mm N/A 1.375 in34.925 mm N/A 1.6875 in42.863 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
L305649 / L305613DE N/A 2 in50.8 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
L305648 / L305613DE N/A 1.968 in49.987 mm N/A 3.2810 in83.337 mm N/A 1.875 in47.625 mm N/A 2.1875 in55.563 mm N/A 0.7188 in18.258 mm N/A 23800 lbf106000 N N/A 3540 lbf15800 N N/A L305600 N/A
L319245 / L319210D N/A 3.625 in92.075 mm N/A 5.125 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A L319200 N/A
L319249-90019 N/A 3.75 in95.25 mm N/A 5.125 in130.175 mm N/A 1.5625 in39.688 mm N/A 1.8749 in47.622 mm N/A 0.8438 in21.433 mm N/A 37300 lbf166000 N N/A 5560 lbf24700 N N/A L319200 N/A
L327249-90037 N/A 5.25 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 1.0313 in26.195 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A L327200 N/A
L327249 / L327210DC N/A 5.25 in133.35 mm N/A 6.9688 in177.008 mm N/A 1.875 in47.625 mm N/A 2.2499 in57.147 mm N/A 1.0313 in26.195 mm N/A 57600 lbf256000 N N/A 8570 lbf38100 N N/A L327200 N/A
Unit of Measure
« 71 72 73 74 75 »