Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

LM451344 / LM451310CD N/A 10.3533 in262.974 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451349AXV / LM451310CD N/A 10.5 in266.7 mm N/A 14 in355.6 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349AXV / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451345 / LM451312D N/A 10.375 in263.525 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349A / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451347 / LM451312D N/A 10.4321 in264.975 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451344 / LM451312D N/A 10.3533 in262.974 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.4409 in61.999 mm N/A 249000 lbf1110000 N N/A 37100 lbf165000 N N/A LM451300 N/A
LM451349V / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 264000 lbf1170000 N N/A 39300 lbf175000 N N/A LM451300 N/A
LM451349 / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 291000 lbf1290000 N N/A 43300 lbf193000 N N/A LM451300 N/A
LM451349AX / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM451349W / LM451312D N/A 10.5 in266.7 mm N/A 14.0630 in357.200 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.25 in57.15 mm N/A 275000 lbf1220000 N N/A 40900 lbf182000 N N/A LM451300 N/A
LM520349 / LM520310D N/A 4 in101.6 mm N/A 5.75 in146.05 mm N/A 1.5313 in38.895 mm N/A 1.9373 in49.207 mm N/A 0.8550 in21.717 mm N/A 50100 lbf223000 N N/A 7460 lbf33200 N N/A LM520300 N/A
LM522549-90053 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A LM522500 N/A
LM522548-90048 N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 76600 lbf341000 N N/A 11400 lbf50700 N N/A LM522500 N/A
LM522546-90011 N/A 4.25 in107.95 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A LM522500 N/A
LM522548 / LM522510DC N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 76600 lbf341000 N N/A 11400 lbf50700 N N/A LM522500 N/A
LM522546 / LM522510DC N/A 4.25 in107.95 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A LM522500 N/A
LM522549 / LM522510DC N/A 4.3302 in109.987 mm N/A 6.2987 in159.987 mm N/A 2.3125 in58.738 mm N/A 2.9375 in74.613 mm N/A 1.375 in34.925 mm N/A 90800 lbf404000 N N/A 13500 lbf60100 N N/A LM522500 N/A
LM654642-902A1 N/A 11.0229 in279.982 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM654649-902A9 N/A 11.25 in285.75 mm N/A 14.996 in380.898 mm N/A 4.25 in107.95 mm N/A 5.4999 in139.697 mm N/A 2.5625 in65.088 mm N/A 283000 lbf1260000 N N/A 42100 lbf187000 N N/A LM654600 N/A
LM665949-902A1 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM665949A-902A8 N/A 15.1875 in385.763 mm N/A 20.25 in514.35 mm N/A 5.5 in139.7 mm N/A 6.9999 in177.797 mm N/A 3.25 in82.55 mm N/A 530000 lbf2360000 N N/A 78900 lbf351000 N N/A LM665900 N/A
LM739749-902A9 N/A 7.75 in196.85 mm N/A 10.125 in257.175 mm N/A 2.625 in66.675 mm N/A 3.375 in85.725 mm N/A 1.5625 in39.688 mm N/A 125000 lbf554000 N N/A 18600 lbf82500 N N/A LM739700 N/A
LM742749AA / LM742710CD N/A 8.5 in215.9 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749-902B6 N/A 8.5 in215.9 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
Unit of Measure
« 76 77 78 79 80 »