Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

LM742745-902A2 N/A 8.375 in212.725 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742748 / LM742710CD N/A 8.5 in215.9 mm N/A 11.25 in285.75 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 148000 lbf659000 N N/A 22100 lbf98100 N N/A LM742700 N/A
LM742749AA / LM742714D N/A 8.5 in215.9 mm N/A 11.375 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742749 / LM742714D N/A 8.5 in215.9 mm N/A 11.375 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM742748 / LM742714D N/A 8.5 in215.9 mm N/A 11.375 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 148000 lbf659000 N N/A 22100 lbf98100 N N/A LM742700 N/A
LM742745 / LM742714D N/A 8.375 in212.725 mm N/A 11.375 in288.925 mm N/A 3 in76.2 mm N/A 3.8749 in98.422 mm N/A 1.8125 in46.038 mm N/A 168000 lbf748000 N N/A 25000 lbf111000 N N/A LM742700 N/A
LM763848 / LM763811DC N/A 14.2500 in361.950 mm N/A 18.8125 in477.838 mm N/A 4.0625 in103.188 mm N/A 5.4374 in138.11 mm N/A 2.5 in63.5 mm N/A 396000 lbf1760000 N N/A 59000 lbf263000 N N/A LM763800 N/A
LM769349X-902B1 N/A 17 in431.8 mm N/A 22.5 in571.5 mm N/A 5.75 in146.05 mm N/A 7.5625 in192.088 mm N/A 3.5313 in89.695 mm N/A 747000 lbf3320000 N N/A 111000 lbf495000 N N/A LM769300 N/A
LM772748-902A7 N/A 19.25 in488.95 mm N/A 24.995 in634.873 mm N/A 5.375 in136.525 mm N/A 7.125 in180.975 mm N/A 3.3125 in84.138 mm N/A 728000 lbf3240000 N N/A 108000 lbf482000 N N/A LM772700 N/A
LM869448-90063 N/A 17 in431.8 mm N/A 22.5 in571.5 mm N/A 4.375 in111.125 mm N/A 6.1249 in155.572 mm N/A 2.9375 in74.613 mm N/A 481000 lbf2140000 N N/A 71700 lbf319000 N N/A LM869400 N/A
LM961548-90040 N/A 13.5 in342.9 mm N/A 17.996 in457.098 mm N/A 4 in101.6 mm N/A 5.625 in142.875 mm N/A 2.5 in63.5 mm N/A 322000 lbf1430000 N N/A 48000 lbf213000 N N/A LM961500 N/A
M224748-90054 N/A 4.7234 in119.974 mm N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 1.4375 in36.513 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A M224700 N/A
M224749-90047 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 1.4375 in36.513 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A M224700 N/A
M224749 / M224710DC N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 1.4375 in36.513 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A M224700 N/A
M224748 / M224710DC N/A 4.7234 in119.974 mm N/A 6.875 in174.625 mm N/A 2.4375 in61.913 mm N/A 3.0624 in77.785 mm N/A 1.4375 in36.513 mm N/A 95700 lbf426000 N N/A 14200 lbf63400 N N/A M224700 N/A
M231648 / M231610CD N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649-902A4 N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231648 / M231610DA N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649 / M231610DA N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3 in76.2 mm N/A 3.9373 in100.007 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231649 / M231611D N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M231648 / M231611D N/A 6 in152.4 mm N/A 8.75 in222.25 mm N/A 3.25 in82.55 mm N/A 4.1873 in106.357 mm N/A 1.8437 in46.83 mm N/A 147000 lbf656000 N N/A 21900 lbf97600 N N/A M231600 N/A
M235149-902A1 N/A 6.6929 in170 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M235145-902A1 N/A 6.5 in165.1 mm N/A 10 in254 mm N/A 3 in76.2 mm N/A 3.9999 in101.597 mm N/A 1.8125 in46.038 mm N/A 201000 lbf893000 N N/A 29900 lbf133000 N N/A M235100 N/A
M238849-902A2 N/A 7.375 in187.325 mm N/A 10.625 in269.875 mm N/A 3.6875 in93.663 mm N/A 4.6875 in119.063 mm N/A 2.1875 in55.563 mm N/A 215000 lbf955000 N N/A 32000 lbf142000 N N/A M238800 N/A
M241545 / M241510CD N/A 7.9060 in200.812 mm N/A 11.5 in292.1 mm N/A 4 in101.6 mm N/A 4.9376 in125.415 mm N/A 2.4375 in61.913 mm N/A 219000 lbf975000 N N/A 32600 lbf145000 N N/A M241500 N/A
Unit of Measure
« 76 77 78 79 80 »