Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| M249734H / M249710CD | N/A 9.1250 in231.775 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 449000 lbf2000000 N | N/A 66900 lbf297000 N | N/A M249700 |
N/A
|
| M249749X / M249710CD | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249736-904A2 | N/A 9.3437 in237.33 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249734 / M249710CD | N/A 9.1250 in231.775 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249732-902A2 | N/A 9 in228.6 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M249749-90155 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 4.625 in117.475 mm | N/A 5.9999 in152.397 mm | N/A 2.8125 in71.438 mm | N/A 358000 lbf1590000 N | N/A 53300 lbf237000 N | N/A M249700 |
N/A
|
| M252337WS / M252310CD | N/A 9.75 in247.65 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M252349HWS / M252310CD | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M252349-902C6 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252337-902A2 | N/A 9.75 in247.65 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 450000 lbf2000000 N | N/A 67000 lbf298000 N | N/A M252300 |
N/A
|
| M252330X / M252310CD | N/A 9.25 in234.95 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M252330-99403 | N/A 9.25 in234.95 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M252349H / M252310CD | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 4.875 in123.825 mm | N/A 6.2499 in158.747 mm | N/A 2.9375 in74.613 mm | N/A 492000 lbf2190000 N | N/A 73200 lbf326000 N | N/A M252300 |
N/A
|
| M255449-902B2 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 466000 lbf2070000 N | N/A 69300 lbf308000 N | N/A M255400 |
N/A
|
| M255449WS / M255410CD | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.125 in130.175 mm | N/A 6.4999 in165.097 mm | N/A 3.0625 in77.788 mm | N/A 493000 lbf2190000 N | N/A 73400 lbf327000 N | N/A M255400 |
N/A
|
| M268730-902D9 | N/A 15 in381 mm | N/A 23.25 in590.55 mm | N/A 7.625 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 4.5 in114.3 mm | N/A 1120000 lbf4970000 N | N/A 166000 lbf740000 N | N/A M268700 |
N/A
|
| M268744WS / M268710CD | N/A 16.125 in409.575 mm | N/A 23.25 in590.55 mm | N/A 7.625 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 4.5 in114.3 mm | N/A 1220000 lbf5440000 N | N/A 182000 lbf810000 N | N/A M268700 |
N/A
|
| M268749WS / M268710CD | N/A 16.375 in415.925 mm | N/A 23.25 in590.55 mm | N/A 7.625 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 4.5 in114.3 mm | N/A 1220000 lbf5440000 N | N/A 182000 lbf810000 N | N/A M268700 |
N/A
|
| M268749-90113 | N/A 16.375 in415.925 mm | N/A 23.25 in590.55 mm | N/A 7.625 in193.675 mm | N/A 9.6249 in244.472 mm | N/A 4.5 in114.3 mm | N/A 1120000 lbf4970000 N | N/A 166000 lbf740000 N | N/A M268700 |
N/A
|
| M270749-90120 | N/A 17.625 in447.675 mm | N/A 25 in635 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270744 / M270710CD | N/A 17.5 in444.5 mm | N/A 25 in635 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M270730-902A1 | N/A 16.125 in409.575 mm | N/A 25 in635 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 191000 lbf849000 N | N/A M270700 |
N/A
|
| M272749-90026 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.8749 in276.222 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 218000 lbf968000 N | N/A M272700 |
N/A
|
| M276449 / M276410D | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|
| M276449 / M276410DC | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 234000 lbf1040000 N | N/A M276400 |
N/A
|