Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE234156W / 234216D | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156-902A5 | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154-90121 | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90112 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156 / 234216DC | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234216DC | N/A 15.625 in396.875 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160W / 234216DC | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234216DC | N/A 15.5 in393.7 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160 / 234216DC | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234221D | N/A 15.5 in393.7 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234221D | N/A 15.625 in396.875 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90139 | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160W / 234221D | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156-90170 | N/A 15.625 in396.875 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160 / 234221DC | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160W / 234221DC | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156 / 234221DC | N/A 15.625 in396.875 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234154 / 234221DC | N/A 15.5 in393.7 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234156W / 234221DC | N/A 15.625 in396.875 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE241701-90047 | N/A 17 in431.8 mm | N/A 23.75 in603.25 mm | N/A 4.125 in104.775 mm | N/A 6.2849 in159.636 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| EE241693-902A1 | N/A 16.9375 in430.213 mm | N/A 23.75 in603.25 mm | N/A 4.125 in104.775 mm | N/A 6.2849 in159.636 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| 24118 / 24262D | N/A 1.1875 in30.163 mm | N/A 2.6150 in66.421 mm | N/A 1.5 in38.1 mm | N/A 1.7501 in44.453 mm | N/A 0.7470 in18.974 mm | N/A 21900 lbf97300 N | N/A 3260 lbf14500 N | N/A 24000 |
N/A
|
| 24112 / 24262D | N/A 1.125 in28.575 mm | N/A 2.6150 in66.421 mm | N/A 1.5 in38.1 mm | N/A 1.7501 in44.453 mm | N/A 0.7470 in18.974 mm | N/A 21900 lbf97300 N | N/A 3260 lbf14500 N | N/A 24000 |
N/A
|
| EE243190-902A1 | N/A 19 in482.6 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-903A1 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|