Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE843220-902B2 | N/A 22 in558.8 mm | N/A 29 in736.6 mm | N/A 5.4375 in138.113 mm | N/A 7.3751 in187.328 mm | N/A 3.4688 in88.108 mm | N/A 810000 lbf3600000 N | N/A 536000 N | N/A 843000 |
N/A
|
| EE911600-90045 | N/A 16 in406.4 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 477000 N | N/A 910000 |
N/A
|
| EE911618-90017 | N/A 16.1875 in411.163 mm | N/A 24 in609.6 mm | N/A 4.875 in123.825 mm | N/A 7.375 in187.325 mm | N/A 3.3125 in84.138 mm | N/A 721000 lbf3210000 N | N/A 477000 N | N/A 910000 |
N/A
|
| EE91702 / 91113XD | N/A 7 in177.8 mm | N/A 11.25 in285.75 mm | N/A 3.625 in92.075 mm | N/A 5.3750 in136.525 mm | N/A 2.5 in63.5 mm | N/A 192000 lbf853000 N | N/A 127000 N | N/A 91000 |
N/A
|
| EE941205 / 941951XD | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 4.75 in120.65 mm | N/A 6.3876 in162.245 mm | N/A 2.9375 in74.613 mm | N/A 607000 lbf2700000 N | N/A 402000 N | N/A 940000 |
N/A
|
| EE971354 / 972103D | N/A 13.5 in342.9 mm | N/A 21 in533.4 mm | N/A 4.875 in123.825 mm | N/A 6.875 in174.625 mm | N/A 3 in76.2 mm | N/A 676000 lbf3010000 N | N/A 448000 N | N/A 970000 |
N/A
|
| EE982051-90057 | N/A 20.5 in520.7 mm | N/A 29 in736.6 mm | N/A 4.5 in114.3 mm | N/A 7.3426 in186.502 mm | N/A 3.2188 in81.758 mm | N/A 778000 lbf3460000 N | N/A 516000 N | N/A 980000 |
N/A
|
| HM256849 / HM256810D | N/A 11.8125 in300.038 mm | N/A 16.625 in422.275 mm | N/A 5.375 in136.525 mm | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 508000 lbf2260000 N | N/A 336000 N | N/A HM256800 |
N/A
|
| L281147-904A1 | N/A 26 in660.4 mm | N/A 32 in812.8 mm | N/A 6.25 in158.75 mm | N/A 8 in203.2 mm | N/A 3.75 in95.25 mm | N/A 1070000 lbf4760000 N | N/A 709000 N | N/A L281100 |
N/A
|
| LM272235-902A4 | N/A 18 in457.2 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 760000 lbf3380000 N | N/A 503000 N | N/A LM272200 |
N/A
|
| LM272249-902B9 | N/A 19 in482.6 mm | N/A 24.25 in615.95 mm | N/A 5.75 in146.05 mm | N/A 7.25 in184.15 mm | N/A 3.375 in85.725 mm | N/A 662000 lbf2950000 N | N/A 439000 N | N/A LM272200 |
N/A
|
| LM281049-904A5 | N/A 25.4375 in646.113 mm | N/A 33.75 in857.25 mm | N/A 9.5 in241.3 mm | N/A 12 in304.8 mm | N/A 5.5625 in141.288 mm | N/A 1840000 lbf8180000 N | N/A 1220000 N | N/A LM281000 |
N/A
|
| LM281849-904A9 | N/A 26.75 in679.45 mm | N/A 35.5 in901.7 mm | N/A 9.625 in244.475 mm | N/A 12.125 in307.975 mm | N/A 5.625 in142.875 mm | N/A 1960000 lbf8740000 N | N/A 1300000 N | N/A LM281800 |
N/A
|
| LM446349-902A2 | N/A 9.25 in234.95 mm | N/A 12.25 in311.15 mm | N/A 2.875 in73.025 mm | N/A 3.875 in98.425 mm | N/A 1.8125 in46.038 mm | N/A 173000 lbf768000 N | N/A 114000 N | N/A LM446300 |
N/A
|
| LM961548-902B7 | N/A 13.5 in342.9 mm | N/A 17.996 in457.098 mm | N/A 4 in101.6 mm | N/A 5.625 in142.875 mm | N/A 2.5 in63.5 mm | N/A 322000 lbf1430000 N | N/A 213000 N | N/A LM961500 |
N/A
|
| M270749-90081 | N/A 17.625 in447.675 mm | N/A 25.5876 in649.925 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1280000 lbf5700000 N | N/A 849000 N | N/A M270700 |
N/A
|
| M270749A-902B5 | N/A 17.625 in447.675 mm | N/A 25 in635 mm | N/A 8.125 in206.375 mm | N/A 10.125 in257.175 mm | N/A 4.75 in120.65 mm | N/A 1210000 lbf5370000 N | N/A 799000 N | N/A M270700 |
N/A
|
| M272749-90044 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 8.75 in222.25 mm | N/A 10.875 in276.225 mm | N/A 5.0625 in128.588 mm | N/A 1460000 lbf6500000 N | N/A 968000 N | N/A M272700 |
N/A
|
| M274149-90028 | N/A 19.75 in501.65 mm | N/A 28 in711.2 mm | N/A 9.125 in231.775 mm | N/A 11.5 in292.1 mm | N/A 5.375 in136.525 mm | N/A 1380000 lbf6150000 N | N/A 916000 N | N/A M274100 |
N/A
|
| M276449-902B2 | N/A 21.125 in536.575 mm | N/A 29.995 in761.873 mm | N/A 9.75 in247.65 mm | N/A 12.25 in311.15 mm | N/A 5.75 in146.05 mm | N/A 1570000 lbf6980000 N | N/A 1040000 N | N/A M276400 |
N/A
|
| M278749-902A3 | N/A 22.5 in571.5 mm | N/A 32 in812.8 mm | N/A 10.375 in263.525 mm | N/A 13.125 in333.375 mm | N/A 6.125 in155.575 mm | N/A 1770000 lbf7890000 N | N/A 1180000 N | N/A M278700 |
N/A
|
| EE101103-902A1 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 1.9768 in50.211 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 100000 |
N/A
|
| EE101103-902A2 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 1.9768 in50.211 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 100000 |
N/A
|
| EE101103-902A5 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 3.375 in85.725 mm | N/A 4.7499 in120.647 mm | N/A 1.9768 in50.211 mm | N/A 270000 lbf1200000 N | N/A 40200 lbf179000 N | N/A 100000 |
N/A
|
| EE107057-90064 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|