Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE107057-90065 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107057-90066 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107057-90067 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107057-902A1 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107057-902A3 | N/A 5.75 in146.05 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90065 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90068 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90075 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90077 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90069 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-902A2 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90066 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90071 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE107060-90074 | N/A 6 in152.4 mm | N/A 10.5625 in268.288 mm | N/A 4.9375 in125.413 mm | N/A 6.3125 in160.338 mm | N/A 2.9375 in74.613 mm | N/A 307000 lbf1370000 N | N/A 45700 lbf203000 N | N/A 107000 |
N/A
|
| EE109120-90032 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE109120-90024 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE109120-90025 | N/A 12 in304.8 mm | N/A 16.25 in412.75 mm | N/A 3.625 in92.075 mm | N/A 4.875 in123.825 mm | N/A 2.125 in53.975 mm | N/A 242000 lbf1080000 N | N/A 36000 lbf160000 N | N/A 109000 |
N/A
|
| EE113089-90011 | N/A 8.992 in228.397 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE113089-904A1 | N/A 8.992 in228.397 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE113091-90034 | N/A 8.9945 in228.46 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE113091-90017 | N/A 8.9945 in228.46 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE113091-902A3 | N/A 8.9945 in228.46 mm | N/A 17 in431.8 mm | N/A 4.375 in111.125 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 499000 lbf2220000 N | N/A 74300 lbf330000 N | N/A 113000 |
N/A
|
| EE114080-90018 | N/A 8 in203.2 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|
| EE114080-902A4 | N/A 8 in203.2 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|