Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE114080-902A2 | N/A 8 in203.2 mm | N/A 16 in406.4 mm | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 477000 lbf2120000 N | N/A 71000 lbf316000 N | N/A 114000 |
N/A
|
| EE126097-90028 | N/A 9.625 in244.475 mm | N/A 14.996 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90033 | N/A 9.625 in244.475 mm | N/A 14.996 in380.898 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-902A3 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90038 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90039 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-90040 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126098-902A5 | N/A 9.813 in249.25 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90036 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-902A3 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90035 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE126097-90037 | N/A 9.625 in244.475 mm | N/A 15 in381 mm | N/A 5 in127 mm | N/A 6.75 in171.45 mm | N/A 3 in76.2 mm | N/A 355000 lbf1580000 N | N/A 52900 lbf235000 N | N/A 126000 |
N/A
|
| EE127095-90071 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90072 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90073 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90074 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90077 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-90080 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE127095-902A1 | N/A 9.5 in241.3 mm | N/A 13.746 in349.148 mm | N/A 4 in101.6 mm | N/A 5 in127 mm | N/A 2.25 in57.15 mm | N/A 258000 lbf1150000 N | N/A 38500 lbf171000 N | N/A 127000 |
N/A
|
| EE128111-90060 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-90069 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-90070 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-90071 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-90072 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|
| EE128111-902A1 | N/A 11.0312 in280.192 mm | N/A 16 in406.4 mm | N/A 4.625 in117.475 mm | N/A 5.875 in149.225 mm | N/A 2.6643 in67.673 mm | N/A 340000 lbf1510000 N | N/A 50600 lbf225000 N | N/A 128000 |
N/A
|