Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE130902-902A9 N/A 9 in228.6 mm N/A 14 in355.6 mm N/A 4.375 in111.125 mm N/A 6 in152.4 mm N/A 2.75 in69.85 mm N/A 330000 lbf1470000 N N/A 49100 lbf219000 N N/A 130000 N/A
EE130889-902A1 N/A 8.875 in225.425 mm N/A 14 in355.6 mm N/A 4.625 in117.475 mm N/A 6.25 in158.75 mm N/A 2.75 in69.85 mm N/A 312000 lbf1390000 N N/A 46400 lbf206000 N N/A 130000 N/A
EE132084-90019 N/A 8.125 in206.375 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 207000 lbf919000 N N/A 30800 lbf137000 N N/A 132000 N/A
EE132083-90052 N/A 8 in203.2 mm N/A 12.5 in317.5 mm N/A 3.5 in88.9 mm N/A 5 in127 mm N/A 2.125 in53.975 mm N/A 219000 lbf973000 N N/A 32600 lbf145000 N N/A 132000 N/A
EE134100-90099 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134100-90100 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134100-90102 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134100-90103 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134100-90095 N/A 10 in254 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90105 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90095 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90096 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90097 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90099 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90100 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-90101 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-902A3 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
EE134102-902A4 N/A 10.25 in260.35 mm N/A 14.375 in365.125 mm N/A 3.875 in98.425 mm N/A 5.125 in130.175 mm N/A 2.3125 in58.738 mm N/A 266000 lbf1180000 N N/A 39600 lbf176000 N N/A 134000 N/A
13685-90066 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685-90067 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685-902A1 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685-902A3 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13685-90037 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13600LA-90070 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
13687-90035 N/A 1.5 in38.1 mm N/A 2.717 in69.012 mm N/A 1.5 in38.1 mm N/A 1.8123 in46.032 mm N/A 0.75 in19.05 mm N/A 26300 lbf117000 N N/A 3920 lbf17400 N N/A 13600 N/A
Unit of Measure
« 86 87 88 89 90 »