Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 86 87 88 89 90 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE192150-90053 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192150-90054 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192150-90055 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192150-90058 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192150-902A1 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE192150-902A6 N/A 15 in381 mm N/A 20 in508 mm N/A 3.5 in88.9 mm N/A 5.5 in139.7 mm N/A 2.3125 in58.738 mm N/A 296000 lbf1320000 N N/A 44000 lbf196000 N N/A 192000 N/A
EE221026-90087 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE221026-902A4 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE221026-90089 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE221026-90092 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE221026-902A2 N/A 10.25 in260.35 mm N/A 15.75 in400.05 mm N/A 4.25 in107.95 mm N/A 6.1252 in155.58 mm N/A 2.6563 in67.47 mm N/A 372000 lbf1650000 N N/A 55300 lbf246000 N N/A 220000 N/A
EE222070-902A2 N/A 7 in177.8 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A 222000 N/A
EE222070-902A3 N/A 7 in177.8 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A 222000 N/A
EE222070-902A4 N/A 7 in177.8 mm N/A 12.625 in320.675 mm N/A 5.4375 in138.113 mm N/A 7.3125 in185.738 mm N/A 3.375 in85.725 mm N/A 374000 lbf1660000 N N/A 55600 lbf247000 N N/A 222000 N/A
22168-90013 N/A 1.6875 in42.863 mm N/A 3.25 in82.55 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 0.781 in19.837 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A 22000 N/A
22168-90022 N/A 1.6875 in42.863 mm N/A 3.25 in82.55 mm N/A 1.375 in34.925 mm N/A 1.7499 in44.447 mm N/A 0.781 in19.837 mm N/A 30300 lbf135000 N N/A 4510 lbf20100 N N/A 22000 N/A
EE231462-902A4 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-902A5 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90120 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-902A3 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90113 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90114 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90115 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90117 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90119 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
Unit of Measure
« 86 87 88 89 90 »