Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

EE231462-90116 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231462-90118 N/A 14.625 in371.475 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90114 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90117 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90111 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90113 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-90118 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE231400-902A1 N/A 14 in355.6 mm N/A 19.75 in501.65 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.625 in66.675 mm N/A 412000 lbf1830000 N N/A 61300 lbf273000 N N/A 230000 N/A
EE234156-90204 N/A 15.625 in396.875 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90211 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90215 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90216 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90210 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-902A4 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-902A9 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90217 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90218 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90219 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90213 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90220 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90221 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-902B4 N/A 16 in406.4 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234154-90208 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234154-90210 N/A 15.5 in393.7 mm N/A 21.25 in539.75 mm N/A 4 in101.6 mm N/A 5.6249 in142.872 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
EE234160-90114 N/A 16 in406.4 mm N/A 21.5 in546.1 mm N/A 4.625 in117.475 mm N/A 6.2499 in158.747 mm N/A 2.4063 in61.12 mm N/A 425000 lbf1890000 N N/A 63300 lbf282000 N N/A 234000 N/A
Unit of Measure
« 91 92 93 94 95 »