Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE234160-90097 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90110 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90116 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90137 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-902A6 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90205 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 4.625 in117.475 mm | N/A 6.2499 in158.747 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90179 | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-90203 | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE234160-902B6 | N/A 16 in406.4 mm | N/A 22 in558.8 mm | N/A 4.125 in104.775 mm | N/A 5.7499 in146.047 mm | N/A 2.4063 in61.12 mm | N/A 425000 lbf1890000 N | N/A 63300 lbf282000 N | N/A 234000 |
N/A
|
| EE241701-902A1 | N/A 17 in431.8 mm | N/A 23.75 in603.25 mm | N/A 4.125 in104.775 mm | N/A 6.2849 in159.636 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| EE241701-902A3 | N/A 17 in431.8 mm | N/A 23.75 in603.25 mm | N/A 4.125 in104.775 mm | N/A 6.2849 in159.636 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| EE241701-902A4 | N/A 17 in431.8 mm | N/A 23.75 in603.25 mm | N/A 4.125 in104.775 mm | N/A 6.2849 in159.636 mm | N/A 2.875 in73.025 mm | N/A 441000 lbf1960000 N | N/A 65700 lbf292000 N | N/A 240000 |
N/A
|
| EE243190-902A9 | N/A 19 in482.6 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902B3 | N/A 19 in482.6 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902A2 | N/A 19 in482.6 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243190-902C3 | N/A 19 in482.6 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-90127 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-90128 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A2 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A3 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902B6 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902B8 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE243196-902A5 | N/A 19.625 in498.475 mm | N/A 24.995 in634.873 mm | N/A 5.625 in142.875 mm | N/A 7 in177.8 mm | N/A 3.1875 in80.963 mm | N/A 574000 lbf2560000 N | N/A 85500 lbf380000 N | N/A 243000 |
N/A
|
| EE244180-902A7 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90087 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|