Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE244180-90088 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-902B1 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90083 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90084 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90085 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90086 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90095 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90096 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90097 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90099 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90100 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90104 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90105 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-90103 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| EE244180-902A4 | N/A 18 in457.2 mm | N/A 23.5 in596.9 mm | N/A 4.75 in120.65 mm | N/A 6.4999 in165.097 mm | N/A 2.875 in73.025 mm | N/A 554000 lbf2460000 N | N/A 82400 lbf367000 N | N/A 244000 |
N/A
|
| 24780-90068 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90070 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90090 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-903A5 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90040 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90041 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90047 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 24780-90055 | N/A 1.625 in41.275 mm | N/A 3 in76.2 mm | N/A 1.5625 in39.688 mm | N/A 1.9374 in49.21 mm | N/A 0.9063 in23.02 mm | N/A 29600 lbf132000 N | N/A 4400 lbf19600 N | N/A 24700 |
N/A
|
| 2580-90051 | N/A 1.25 in31.75 mm | N/A 2.75 in69.85 mm | N/A 2.25 in57.15 mm | N/A 2.625 in66.675 mm | N/A 0.9983 in25.357 mm | N/A 32800 lbf146000 N | N/A 4880 lbf21700 N | N/A 2500 |
N/A
|
| 25580-90091 | N/A 1.75 in44.45 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|