Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 25580-90095 | N/A 1.75 in44.45 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25580-90098 | N/A 1.75 in44.45 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25584-90080 | N/A 1.771 in44.983 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25584-90085 | N/A 1.771 in44.983 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25581-90118 | N/A 1.75 in44.45 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| 25590-90038 | N/A 1.796 in45.618 mm | N/A 3.265 in82.931 mm | N/A 1.875 in47.625 mm | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 35400 lbf158000 N | N/A 5270 lbf23500 N | N/A 25500 |
N/A
|
| EE275095-902A2 | N/A 9.5 in241.3 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275095-902A3 | N/A 9.5 in241.3 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275095-902A4 | N/A 9.5 in241.3 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275095-902A5 | N/A 9.5 in241.3 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275095-902A6 | N/A 9.5 in241.3 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275105-902A1 | N/A 10.5 in266.7 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275105-902A3 | N/A 10.5 in266.7 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275105-902A4 | N/A 10.5 in266.7 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275105-902A5 | N/A 10.5 in266.7 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275108-902A2 | N/A 10.75 in273.05 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275108-902A4 | N/A 10.75 in273.05 mm | N/A 15.5 in393.7 mm | N/A 4.3125 in109.538 mm | N/A 6.1874 in157.16 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275100-90060 | N/A 10 in254 mm | N/A 16 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| EE275100-90089 | N/A 10 in254 mm | N/A 16 in406.4 mm | N/A 4.25 in107.95 mm | N/A 6.1249 in155.572 mm | N/A 2.75 in69.85 mm | N/A 396000 lbf1760000 N | N/A 59000 lbf262000 N | N/A 275000 |
N/A
|
| 27875-90036 | N/A 1.375 in34.925 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27875-90039 | N/A 1.375 in34.925 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27881-90017 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27881-902A1 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-99407 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-90014 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|