Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

27880-90015 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90016 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90021 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90023 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90028 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90037 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90040 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-90042 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-907A1 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
27880-907A2 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.77 in44.958 mm N/A 2.25 in57.15 mm N/A 0.933 in23.698 mm N/A 30500 lbf136000 N N/A 4550 lbf20200 N N/A 27800 N/A
28150-99407 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28150-90025 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28150-902A1 N/A 1.5 in38.1 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28158-99407 N/A 1.5748 in40 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28158-90095 N/A 1.5748 in40 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28158-90043 N/A 1.5748 in40 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28158-90075 N/A 1.5748 in40 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
28158-90094 N/A 1.5748 in40 mm N/A 3.151 in80.035 mm N/A 1.375 in34.925 mm N/A 1.8126 in46.04 mm N/A 0.8244 in20.94 mm N/A 29500 lbf131000 N N/A 4390 lbf19500 N N/A 28000 N/A
EE285160-90047 N/A 16 in406.4 mm N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 2.6719 in67.866 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A 285000 N/A
EE285162-90045 N/A 16.125 in409.575 mm N/A 22.625 in574.675 mm N/A 4.1875 in106.363 mm N/A 6.1874 in157.16 mm N/A 2.6719 in67.866 mm N/A 434000 lbf1930000 N N/A 64600 lbf287000 N N/A 285000 N/A
28980-90100 N/A 2.3613 in59.977 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-90022 N/A 2.375 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-90034 N/A 2.375 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-90049 N/A 2.375 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
28985-90062 N/A 2.375 in60.325 mm N/A 3.9370 in100.000 mm N/A 1.75 in44.45 mm N/A 2.1874 in55.56 mm N/A 1 in25.4 mm N/A 41500 lbf185000 N N/A 6180 lbf27500 N N/A 28900 N/A
Unit of Measure
« 91 92 93 94 95 »