Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28985-90040 | N/A 2.375 in60.325 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28985-90098 | N/A 2.375 in60.325 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28985-902A2 | N/A 2.375 in60.325 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-90068 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-90076 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-90101 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-902A5 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-902A6 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-903A4 | N/A 2.47 in62.738 mm | N/A 3.9370 in100.000 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| EE291175-902A3 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A4 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A6 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A2 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A3 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-90089 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-90090 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A6 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A8 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-90091 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-90092 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-90093 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902A2 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902A3 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902A5 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-902B1 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|