Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

07100D / 07210X N/A 1 in25.4 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 11400 lbf50700 N N/A 7000 N/A
07100D / 07196 N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 0.375 in9.525 mm N/A 11400 lbf50700 N N/A 7000 N/A
07100D / 07204 N/A 1 in25.4 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 11400 lbf50700 N N/A 7000 N/A
07100D / 07205 N/A 1 in25.4 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 11400 lbf50700 N N/A 7000 N/A
07100D / 07205X N/A 1 in25.4 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 0.5118 in13.000 mm N/A 11400 lbf50700 N N/A 7000 N/A
07101DW / 07210X N/A 1 in25.4 mm N/A 2 in50.8 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 10800 lbf47900 N N/A 7000 N/A
07101DW / 07205X N/A 1 in25.4 mm N/A 2.0467 in51.986 mm N/A 1.4375 in36.513 mm N/A 1.2816 in32.553 mm N/A 0.5118 in13.000 mm N/A 10800 lbf47900 N N/A 7000 N/A
07101DW / 07205 N/A 1 in25.4 mm N/A 2.0472 in51.999 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 10800 lbf47900 N N/A 7000 N/A
07101DW / 07196 N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1.4375 in36.513 mm N/A 1.0648 in27.046 mm N/A 0.375 in9.525 mm N/A 10800 lbf47900 N N/A 7000 N/A
07101DW / 07204 N/A 1 in25.4 mm N/A 2.047 in51.994 mm N/A 1.4375 in36.513 mm N/A 1.1841 in30.076 mm N/A 0.5 in12.7 mm N/A 10800 lbf47900 N N/A 7000 N/A
13176D / 13318 N/A 1.75 in44.45 mm N/A 3.1875 in80.963 mm N/A 1.25 in31.75 mm N/A 1.3749 in34.922 mm N/A 0.5625 in14.288 mm N/A 19900 lbf88500 N N/A 13000 N/A
13182D-90017 N/A 1.8125 in46.038 mm N/A 3.1875 in80.963 mm N/A 1.25 in31.75 mm N/A 1.3749 in34.922 mm N/A 0.5625 in14.288 mm N/A 19900 lbf88500 N N/A 13000 N/A
14126D / 14299 N/A 1.25 in31.75 mm N/A 3.0625 in77.788 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 0.625 in15.875 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14284 N/A 1.25 in31.75 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 0.7250 in18.415 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14283 N/A 1.25 in31.75 mm N/A 2.8380 in72.085 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 0.7250 in18.415 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14282 N/A 1.25 in31.75 mm N/A 2.8345 in71.996 mm N/A 1.5426 in39.182 mm N/A 1.4968 in38.019 mm N/A 0.5918 in15.032 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14277 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.7632 in44.785 mm N/A 0.7250 in18.415 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14276 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 0.625 in15.875 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14274A N/A 1.25 in31.75 mm N/A 2.7148 in68.956 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 0.625 in15.875 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14274 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5632 in39.705 mm N/A 0.625 in15.875 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14273 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5231 in38.687 mm N/A 0.6675 in16.955 mm N/A 21400 lbf95100 N N/A 14000 N/A
14126D / 14272 N/A 1.25 in31.75 mm N/A 2.717 in69.012 mm N/A 1.5426 in39.182 mm N/A 1.5005 in38.113 mm N/A 0.5625 in14.288 mm N/A 21400 lbf95100 N N/A 14000 N/A
17116D-99401 N/A 1.1875 in30.163 mm N/A 2.4409 in61.999 mm N/A 1.375 in34.925 mm N/A 1.3305 in33.795 mm N/A 0.5625 in14.288 mm N/A 16900 lbf75300 N N/A 17000 N/A
17116D / 17244A N/A 1.1875 in30.163 mm N/A 2.4402 in61.981 mm N/A 1.375 in34.925 mm N/A 1.3305 in33.795 mm N/A 0.5625 in14.288 mm N/A 16900 lbf75300 N N/A 17000 N/A
19145D / 19283X N/A 1.4375 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5 in38.1 mm N/A 1.5391 in39.093 mm N/A 0.5625 in14.288 mm N/A 19800 lbf88300 N N/A 19000 N/A
Unit of Measure
1 2 3 4 5 »