Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| EE450600D / 451212 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 2.4375 in61.913 mm | N/A 389000 lbf1730000 N | N/A 450000 |
N/A
|
| EE526131D / 526190 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5.8125 in147.638 mm | N/A 6 in152.4 mm | N/A 2.375 in60.325 mm | N/A 489000 lbf2180000 N | N/A 526000 |
N/A
|
| EE700090D-90010 | N/A 9 in228.6 mm | N/A 16.7500 in425.450 mm | N/A 6.5000 in165.100 mm | N/A 7 in177.8 mm | N/A 3 in76.2 mm | N/A 608000 lbf2700000 N | N/A 700000 |
N/A
|
| EE722112D / 722185 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 7.25 in184.15 mm | N/A 7.4999 in190.497 mm | N/A 2.75 in69.85 mm | N/A 631000 lbf2810000 N | N/A 722000 |
N/A
|
| EE790119D / 790221 | N/A 12 in304.8 mm | N/A 22 in558.8 mm | N/A 11.2500 in285.750 mm | N/A 11.2500 in285.750 mm | N/A 3.875 in98.425 mm | N/A 1210000 lbf5390000 N | N/A 790000 |
N/A
|
| EE821096D-90012 | N/A 9.5 in241.3 mm | N/A 16.5 in419.1 mm | N/A 6.875 in174.625 mm | N/A 6.9999 in177.797 mm | N/A 2.8125 in71.438 mm | N/A 595000 lbf2650000 N | N/A 821000 |
N/A
|
| EE823103D-90015 | N/A 10.25 in260.35 mm | N/A 17.5 in444.5 mm | N/A 7.7500 in196.850 mm | N/A 7.75 in196.85 mm | N/A 2.875 in73.025 mm | N/A 631000 lbf2810000 N | N/A 823000 |
N/A
|
| EE833161XD / 833232 | N/A 16 in406.4 mm | N/A 23.25 in590.55 mm | N/A 7.6250 in193.675 mm | N/A 7.6249 in193.672 mm | N/A 3.1875 in80.963 mm | N/A 903000 lbf4020000 N | N/A 833000 |
N/A
|
| EE921150D / 921875 | N/A 11.5 in292.1 mm | N/A 18.7500 in476.250 mm | N/A 5.625 in142.875 mm | N/A 5.4695 in138.925 mm | N/A 2.25 in57.15 mm | N/A 591000 lbf2630000 N | N/A 920000 |
N/A
|
| EE921150D / 921850 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.625 in142.875 mm | N/A 5.4695 in138.925 mm | N/A 2.25 in57.15 mm | N/A 591000 lbf2630000 N | N/A 920000 |
N/A
|
| EE941207D / 941950 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.5625 in141.288 mm | N/A 5.4312 in137.952 mm | N/A 2.125 in53.975 mm | N/A 607000 lbf2700000 N | N/A 940000 |
N/A
|
| H228649D-90023 | N/A 5.375 in136.525 mm | N/A 8.875 in225.425 mm | N/A 4.75 in120.65 mm | N/A 4.75 in120.65 mm | N/A 2.0625 in52.388 mm | N/A 253000 lbf1130000 N | N/A H228600 |
N/A
|
| H239649D-90051 | N/A 7.375 in187.325 mm | N/A 12.5970 in319.964 mm | N/A 6.3750 in161.925 mm | N/A 6.6250 in168.275 mm | N/A 2.5625 in65.088 mm | N/A 410000 lbf1830000 N | N/A H239600 |
N/A
|
| H239649D-902A4 | N/A 7.375 in187.325 mm | N/A 12.625 in320.675 mm | N/A 6.3750 in161.925 mm | N/A 6.6250 in168.275 mm | N/A 2.5625 in65.088 mm | N/A 410000 lbf1830000 N | N/A H239600 |
N/A
|
| H242649D-902A7 | N/A 8.125 in206.375 mm | N/A 13.25 in336.55 mm | N/A 7.25 in184.15 mm | N/A 7.125 in180.975 mm | N/A 3.0625 in77.788 mm | N/A 530000 lbf2360000 N | N/A H242600 |
N/A
|
| H244849D-90020 | N/A 8.625 in219.075 mm | N/A 14.125 in358.775 mm | N/A 7.875 in200.025 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 566000 lbf2520000 N | N/A H244800 |
N/A
|
| H244849D / H244810XX | N/A 8.625 in219.075 mm | N/A 14.125 in358.775 mm | N/A 7.875 in200.025 mm | N/A 7.7499 in196.847 mm | N/A 3.375 in85.725 mm | N/A 566000 lbf2520000 N | N/A H244800 |
N/A
|
| H247549D-90011 | N/A 9.25 in234.95 mm | N/A 15.125 in384.175 mm | N/A 8.2500 in209.550 mm | N/A 8.2499 in209.547 mm | N/A 3.5625 in90.488 mm | N/A 694000 lbf3090000 N | N/A H247500 |
N/A
|
| H432549D-90012 | N/A 6.1250 in155.575 mm | N/A 9.75 in247.65 mm | N/A 4.8125 in122.238 mm | N/A 4.8124 in122.235 mm | N/A 2.0625 in52.388 mm | N/A 248000 lbf1100000 N | N/A H432500 |
N/A
|
| HH224346DD / HH224310 | N/A 4.5 in114.3 mm | N/A 8.375 in212.725 mm | N/A 6 in152.4 mm | N/A 5.6249 in142.872 mm | N/A 2.125 in53.975 mm | N/A 266000 lbf1180000 N | N/A HH224300 |
N/A
|
| HH231637D / HH231610 | N/A 5 in127 mm | N/A 11.375 in288.925 mm | N/A 6.25 in158.75 mm | N/A 5.875 in149.225 mm | N/A 2.25 in57.15 mm | N/A 447000 lbf1990000 N | N/A HH231600 |
N/A
|
| HH231637D / HH231615 | N/A 5 in127 mm | N/A 11.625 in295.275 mm | N/A 6.25 in158.75 mm | N/A 5.875 in149.225 mm | N/A 2.25 in57.15 mm | N/A 447000 lbf1990000 N | N/A HH231600 |
N/A
|
| HH234049D / HH234010 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 451000 lbf2010000 N | N/A HH234000 |
N/A
|
| HH234049D / HH234010V | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 451000 lbf2010000 N | N/A HH234000 |
N/A
|
| HH234049D / HH234018 | N/A 6 in152.4 mm | N/A 12.5 in317.5 mm | N/A 6.7500 in171.450 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 451000 lbf2010000 N | N/A HH234000 |
N/A
|