Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 16 17 18 19 20 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

HM256849DW / HM256810 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HM259047DW / HM259010 N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 605000 lbf2690000 N N/A HM259000 N/A
HM259049D-90069 N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM259049DH / HM259010 N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM259049DV / HM259010 N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM262749D-90040 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
HM262749DG / HM262710 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
HM265049DGW / HM265010 N/A 14.5 in368.3 mm N/A 20.625 in523.875 mm N/A 7.3125 in185.738 mm N/A 7.3124 in185.735 mm N/A 3.125 in79.375 mm N/A 890000 lbf3960000 N N/A HM265000 N/A
HM959739DW / HM959710 N/A 12.0092 in305.034 mm N/A 19.6830 in499.948 mm N/A 7.875 in200.025 mm N/A 7.1249 in180.972 mm N/A 2.5 in63.5 mm N/A 532000 lbf2370000 N N/A HM959700 N/A
L217845D / L217813 N/A 3.375 in85.725 mm N/A 5 in127 mm N/A 1.75 in44.45 mm N/A 1.625 in41.275 mm N/A 0.75 in19.05 mm N/A 36300 lbf161000 N N/A L217800 N/A
L217845D / L217810 N/A 3.375 in85.725 mm N/A 4.875 in123.825 mm N/A 1.75 in44.45 mm N/A 1.625 in41.275 mm N/A 0.6563 in16.67 mm N/A 36300 lbf161000 N N/A L217800 N/A
L281149D / L281110 N/A 26 in660.4 mm N/A 32 in812.8 mm N/A 6.9375 in176.213 mm N/A 6.9375 in176.213 mm N/A 2.875 in73.025 mm N/A 1070000 lbf4760000 N N/A L281100 N/A
L540049D / L540010 N/A 7.75 in196.85 mm N/A 10 in254 mm N/A 2.0626 in52.390 mm N/A 2.1249 in53.972 mm N/A 0.8438 in21.433 mm N/A 82500 lbf367000 N N/A L540000 N/A
LM119348D / LM119311 N/A 3.75 in95.25 mm N/A 5.375 in136.525 mm N/A 2.25 in57.15 mm N/A 2.2499 in57.147 mm N/A 0.9688 in24.608 mm N/A 54600 lbf243000 N N/A LM119300 N/A
LM121948D-902A4 N/A 4.25 in107.95 mm N/A 6 in152.4 mm N/A 2.5625 in65.088 mm N/A 2.5624 in65.085 mm N/A 1.125 in28.575 mm N/A 65900 lbf293000 N N/A LM121900 N/A
LM124449DW / LM124411V N/A 4.75 in120.65 mm N/A 6.5875 in167.323 mm N/A 2.8440 in72.238 mm N/A 3.5939 in91.285 mm N/A 1.625 in41.275 mm N/A 81800 lbf364000 N N/A LM124400 N/A
LM124449DW / LM124410 N/A 4.75 in120.65 mm N/A 6.5625 in166.688 mm N/A 2.8440 in72.238 mm N/A 2.8439 in72.235 mm N/A 1.25 in31.75 mm N/A 81800 lbf364000 N N/A LM124400 N/A
LM245149DGW / LM245110 N/A 9 in228.6 mm N/A 12.25 in311.15 mm N/A 3.75 in95.25 mm N/A 3.75 in95.25 mm N/A 1.5 in38.1 mm N/A 211000 lbf938000 N N/A LM245100 N/A
LM247748D / LM247710 N/A 9.625 in244.475 mm N/A 12.875 in327.025 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A
LM247748DGW / LM247710 N/A 9.625 in244.475 mm N/A 12.875 in327.025 mm N/A 3.625 in92.075 mm N/A 3.625 in92.075 mm N/A 1.5 in38.1 mm N/A 222000 lbf987000 N N/A LM247700 N/A
LM258648DGW / LM258610 N/A 12.5 in317.5 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.125 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A
LM258649D-90029 N/A 12.5 in317.5 mm N/A 16.625 in422.275 mm N/A 5.0625 in128.588 mm N/A 5.0625 in128.588 mm N/A 2.125 in53.975 mm N/A 386000 lbf1720000 N N/A LM258600 N/A
LM263149D-90021 N/A 14 in355.6 mm N/A 18 in457.2 mm N/A 4.75 in120.65 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
LM263149DW / LM263110 N/A 14 in355.6 mm N/A 18 in457.2 mm N/A 4.75 in120.65 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
LM278848D-902A2 N/A 23.0625 in585.788 mm N/A 30.3750 in771.525 mm N/A 9.0625 in230.188 mm N/A 9.0624 in230.185 mm N/A 3.8125 in96.838 mm N/A 1290000 lbf5730000 N N/A LM278800 N/A
Unit of Measure
« 16 17 18 19 20 »