Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| M224749D / M224713A | N/A 4.75 in120.65 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M224749D / M224712 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M224749D / M224711 | N/A 4.75 in120.65 mm | N/A 6.7812 in172.242 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M224749D-90041 | N/A 4.75 in120.65 mm | N/A 6.875 in174.625 mm | N/A 2.6875 in68.263 mm | N/A 2.625 in66.675 mm | N/A 1.0938 in27.783 mm | N/A 95700 lbf426000 N | N/A M224700 |
N/A
|
| M231649D / M231610V | N/A 6 in152.4 mm | N/A 8.75 in222.25 mm | N/A 3.3125 in84.138 mm | N/A 3.3124 in84.135 mm | N/A 1.375 in34.925 mm | N/A 147000 lbf656000 N | N/A M231600 |
N/A
|
| M244249DGW / M244210XX | N/A 8.6875 in220.663 mm | N/A 12.375 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 4.5624 in115.885 mm | N/A 1.9375 in49.213 mm | N/A 272000 lbf1210000 N | N/A M244200 |
N/A
|
| M244249DGW / M244210 | N/A 8.6875 in220.663 mm | N/A 12.375 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 4.5624 in115.885 mm | N/A 1.9375 in49.213 mm | N/A 272000 lbf1210000 N | N/A M244200 |
N/A
|
| M244249DW / M244210XX | N/A 8.6875 in220.663 mm | N/A 12.375 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 4.5624 in115.885 mm | N/A 1.9375 in49.213 mm | N/A 272000 lbf1210000 N | N/A M244200 |
N/A
|
| M244249DXX / M244210 | N/A 8.6875 in220.663 mm | N/A 12.375 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 4.5624 in115.885 mm | N/A 1.9375 in49.213 mm | N/A 312000 lbf1390000 N | N/A M244200 |
N/A
|
| M244249DXX / M244210XX | N/A 8.6875 in220.663 mm | N/A 12.375 in314.325 mm | N/A 4.5625 in115.888 mm | N/A 4.5624 in115.885 mm | N/A 1.9375 in49.213 mm | N/A 312000 lbf1390000 N | N/A M244200 |
N/A
|
| M249748D / M249710X | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748D-90093 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748DGW / M249710X | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748DGW / M249710 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249748DW / M249710X | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249749D / M249710 | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M249749D / M249710X | N/A 10 in254 mm | N/A 14.125 in358.775 mm | N/A 5.125 in130.175 mm | N/A 5.1249 in130.172 mm | N/A 2.125 in53.975 mm | N/A 358000 lbf1590000 N | N/A M249700 |
N/A
|
| M252338DW / M252310X | N/A 9.8750 in250.825 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| M252349D / M252310X | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| M252349D-90028 | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| M252349DW / M252310X | N/A 10.625 in269.875 mm | N/A 15 in381 mm | N/A 5.375 in136.525 mm | N/A 5.3749 in136.522 mm | N/A 2.25 in57.15 mm | N/A 450000 lbf2000000 N | N/A M252300 |
N/A
|
| M255449D-90054 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|
| M255449DW / M255411 | N/A 11.375 in288.925 mm | N/A 16.0216 in406.949 mm | N/A 5.6875 in144.463 mm | N/A 5.6968 in144.699 mm | N/A 2.4016 in61.001 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|
| M255449DW-902G2 | N/A 11.375 in288.925 mm | N/A 16 in406.4 mm | N/A 5.6875 in144.463 mm | N/A 5.6874 in144.46 mm | N/A 2.375 in60.325 mm | N/A 466000 lbf2070000 N | N/A M255400 |
N/A
|
| M257148DW / M257110 | N/A 12 in304.8 mm | N/A 16.5 in419.1 mm | N/A 5.125 in130.175 mm | N/A 5.125 in130.175 mm | N/A 2.125 in53.975 mm | N/A 468000 lbf2080000 N | N/A M257100 |
N/A
|