Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| M257149DW / M257110 | N/A 12 in304.8 mm | N/A 16.5 in419.1 mm | N/A 5.125 in130.175 mm | N/A 5.125 in130.175 mm | N/A 2.125 in53.975 mm | N/A 468000 lbf2080000 N | N/A M257100 |
N/A
|
| M257248DGW / M257210 | N/A 12.0040 in304.902 mm | N/A 16.2460 in412.648 mm | N/A 5.0625 in128.588 mm | N/A 5.0624 in128.585 mm | N/A 2.125 in53.975 mm | N/A 437000 lbf1940000 N | N/A M257200 |
N/A
|
| M262449D-90020 | N/A 13.6875 in347.663 mm | N/A 18.5 in469.9 mm | N/A 5.4375 in138.113 mm | N/A 5.4374 in138.11 mm | N/A 2.25 in57.15 mm | N/A 614000 lbf2730000 N | N/A M262400 |
N/A
|
| M270749D-902D1 | N/A 17.625 in447.675 mm | N/A 25 in635 mm | N/A 8.8125 in223.838 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 1280000 lbf5700000 N | N/A M270700 |
N/A
|
| M270749XDGW / M270710 | N/A 17.625 in447.675 mm | N/A 25 in635 mm | N/A 8.8125 in223.838 mm | N/A 8.8125 in223.838 mm | N/A 3.7500 in95.250 mm | N/A 1210000 lbf5370000 N | N/A M270700 |
N/A
|
| M272749DGW / M272710 | N/A 18.875 in479.425 mm | N/A 26.75 in679.45 mm | N/A 9.3750 in238.125 mm | N/A 9.3749 in238.122 mm | N/A 4 in101.6 mm | N/A 1460000 lbf6500000 N | N/A M272700 |
N/A
|
| M282249D / M282210 | N/A 26.8750 in682.625 mm | N/A 38.0000 in965.200 mm | N/A 13.3125 in338.138 mm | N/A 13.3124 in338.135 mm | N/A 5.625 in142.875 mm | N/A 2440000 lbf10900000 N | N/A M282200 |
N/A
|
| M652949DW / M652911 | N/A 11 in279.4 mm | N/A 15.5 in393.7 mm | N/A 5.0000 in127.000 mm | N/A 5 in127 mm | N/A 2 in50.8 mm | N/A 465000 lbf2070000 N | N/A M652900 |
N/A
|
| M667944DW / M667911 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667944DW / M667910 | N/A 16 in406.4 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667946DW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667946DW / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667947ADW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DGW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DW / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667947DW / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 661000 lbf2940000 N | N/A M667900 |
N/A
|
| M667949D / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949D / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949DXX / M667910 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.625 in66.675 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| M667949DXX / M667911 | N/A 16.125 in409.575 mm | N/A 21.5 in546.1 mm | N/A 6.3750 in161.925 mm | N/A 6.3749 in161.922 mm | N/A 2.6875 in68.263 mm | N/A 731000 lbf3250000 N | N/A M667900 |
N/A
|
| 17116D-902A1 | N/A 1.1875 in30.163 mm | N/A 2.4409 in61.999 mm | N/A 1.375 in34.925 mm | N/A 1.3305 in33.795 mm | N/A 0.5625 in14.288 mm | N/A 16900 lbf75300 N | N/A 17000 |
N/A
|
| 375D-90036 | N/A 2 in50.8 mm | N/A 3.8125 in96.838 mm | N/A 2.094 in53.188 mm | N/A 2.0939 in53.185 mm | N/A 0.75 in19.05 mm | N/A 34400 lbf153000 N | N/A 375 |
N/A
|
| 39585D-90014 | N/A 2.5 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90015 | N/A 2.5 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|
| 39585D-90027 | N/A 2.5 in63.5 mm | N/A 4.4375 in112.713 mm | N/A 2.375 in60.325 mm | N/A 2.375 in60.325 mm | N/A 0.9375 in23.813 mm | N/A 65300 lbf291000 N | N/A 39500 |
N/A
|