Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

19145D-902A1 N/A 1.4375 in36.513 mm N/A 2.8346 in71.999 mm N/A 1.5 in38.1 mm N/A 1.5391 in39.093 mm N/A 0.5625 in14.288 mm N/A 19800 lbf88300 N N/A 19000 N/A
19145D / 19282 N/A 1.4375 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5 in38.1 mm N/A 1.5741 in39.982 mm N/A 0.625 in15.875 mm N/A 19800 lbf88300 N N/A 19000 N/A
19145D / 19269 N/A 1.4375 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5 in38.1 mm N/A 1.7737 in45.052 mm N/A 0.6311 in16.030 mm N/A 19800 lbf88300 N N/A 19000 N/A
19145D-902A2 N/A 1.4375 in36.513 mm N/A 2.6875 in68.263 mm N/A 1.5 in38.1 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19145D / 19262 N/A 1.4375 in36.513 mm N/A 2.625 in66.675 mm N/A 1.5 in38.1 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19145D / 19281 N/A 1.4375 in36.513 mm N/A 2.8125 in71.438 mm N/A 1.5 in38.1 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19283 N/A 1.5 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 0.5625 in14.288 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19262 N/A 1.5 in38.1 mm N/A 2.625 in66.675 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19283X N/A 1.5 in38.1 mm N/A 2.8346 in71.999 mm N/A 1.9370 in49.200 mm N/A 1.5391 in39.093 mm N/A 0.5625 in14.288 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19282 N/A 1.5 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.5741 in39.982 mm N/A 0.625 in15.875 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19281 N/A 1.5 in38.1 mm N/A 2.8125 in71.438 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19268 N/A 1.5 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.4491 in36.807 mm N/A 0.4688 in11.908 mm N/A 19800 lbf88300 N N/A 19000 N/A
19152D / 19269 N/A 1.5 in38.1 mm N/A 2.6875 in68.263 mm N/A 1.9370 in49.200 mm N/A 1.7737 in45.052 mm N/A 0.6311 in16.030 mm N/A 19800 lbf88300 N N/A 19000 N/A
357DW / 352 N/A 1.6875 in42.863 mm N/A 3.548 in90.119 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 352A N/A 1.6875 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 354X N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 0.6875 in17.463 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 354 N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.8500 in46.990 mm N/A 0.7480 in18.999 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 353 N/A 1.6875 in42.863 mm N/A 3.5433 in90.000 mm N/A 2.5620 in65.075 mm N/A 2.1650 in54.991 mm N/A 0.9055 in23.000 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 352X N/A 1.6875 in42.863 mm N/A 3.5433 in90.000 mm N/A 2.5620 in65.075 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
357DW / 354A N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.5620 in65.075 mm N/A 1.9788 in50.262 mm N/A 0.6875 in17.463 mm N/A 32000 lbf142000 N N/A 355 N/A
358D / 354A N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 0.6875 in17.463 mm N/A 32000 lbf142000 N N/A 355 N/A
358D / 352A N/A 1.6875 in42.863 mm N/A 3.4990 in88.875 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
358D / 354X N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.9788 in50.262 mm N/A 0.6875 in17.463 mm N/A 32000 lbf142000 N N/A 355 N/A
358D-99401 N/A 1.6875 in42.863 mm N/A 3.3465 in85.001 mm N/A 2.0620 in52.375 mm N/A 1.8500 in46.990 mm N/A 0.7480 in18.999 mm N/A 32000 lbf142000 N N/A 355 N/A
358D / 352X N/A 1.6875 in42.863 mm N/A 3.5433 in90.000 mm N/A 2.0620 in52.375 mm N/A 2.1649 in54.988 mm N/A 0.8586 in21.808 mm N/A 32000 lbf142000 N N/A 355 N/A
Unit of Measure
1 2 3 4 5 »