Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
« 21 22 

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

EE231475D-902A3 N/A 14.75 in374.65 mm N/A 19.75 in501.65 mm N/A 4.625 in117.475 mm N/A 4.9999 in126.997 mm N/A 2 in50.8 mm N/A 412000 lbf1830000 N N/A 230000 N/A
EE329119D-90040 N/A 11.994 in304.648 mm N/A 17.246 in438.048 mm N/A 5.1875 in131.763 mm N/A 5.1875 in131.763 mm N/A 2.125 in53.975 mm N/A 422000 lbf1880000 N N/A 329000 N/A
EE420750D-902A3 N/A 7.5 in190.5 mm N/A 14.372 in365.049 mm N/A 6 in152.4 mm N/A 6.2499 in158.747 mm N/A 2.5 in63.5 mm N/A 432000 lbf1920000 N N/A 420000 N/A
H228649D-902A1 N/A 5.375 in136.525 mm N/A 8.875 in225.425 mm N/A 4.75 in120.65 mm N/A 4.75 in120.65 mm N/A 2.0625 in52.388 mm N/A 253000 lbf1130000 N N/A H228600 N/A
H242649D-902B4 N/A 8.125 in206.375 mm N/A 13.25 in336.55 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 3.0625 in77.788 mm N/A 530000 lbf2360000 N N/A H242600 N/A
H242649D-902B5 N/A 8.125 in206.375 mm N/A 13.25 in336.55 mm N/A 7.25 in184.15 mm N/A 7.125 in180.975 mm N/A 3.0625 in77.788 mm N/A 530000 lbf2360000 N N/A H242600 N/A
H244849D-90011 N/A 8.625 in219.075 mm N/A 14.125 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
H244849D-90018 N/A 8.625 in219.075 mm N/A 14.125 in358.775 mm N/A 7.875 in200.025 mm N/A 7.7499 in196.847 mm N/A 3.375 in85.725 mm N/A 566000 lbf2520000 N N/A H244800 N/A
HH255149D-902A2 N/A 11 in279.4 mm N/A 18 in457.2 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
HH255149D-902A3 N/A 11 in279.4 mm N/A 18 in457.2 mm N/A 9.625 in244.475 mm N/A 9.625 in244.475 mm N/A 4.1875 in106.363 mm N/A 1020000 lbf4560000 N N/A HH255100 N/A
HH258249D-90022 N/A 11.9375 in303.213 mm N/A 19.5 in495.3 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
HH258249D-90023 N/A 11.9375 in303.213 mm N/A 19.5 in495.3 mm N/A 10.375 in263.525 mm N/A 10.3749 in263.522 mm N/A 4.5 in114.3 mm N/A 1120000 lbf5000000 N N/A HH258200 N/A
HM256849D-90043 N/A 11.8125 in300.038 mm N/A 16.625 in422.275 mm N/A 5.9375 in150.813 mm N/A 5.9375 in150.813 mm N/A 2.5 in63.5 mm N/A 508000 lbf2260000 N N/A HM256800 N/A
HM259049D-90027 N/A 12.5 in317.5 mm N/A 17.625 in447.675 mm N/A 6.25 in158.75 mm N/A 6.2499 in158.747 mm N/A 2.6875 in68.263 mm N/A 656000 lbf2920000 N N/A HM259000 N/A
HM262749D-90042 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
HM262749D-90052 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
HM262749D-90044 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
HM262749D-902B5 N/A 13.625 in346.075 mm N/A 19.25 in488.95 mm N/A 6.875 in174.625 mm N/A 6.875 in174.625 mm N/A 2.9375 in74.613 mm N/A 676000 lbf3010000 N N/A HM262700 N/A
LM263149D-90020 N/A 14 in355.6 mm N/A 18 in457.2 mm N/A 4.75 in120.65 mm N/A 4.7499 in120.647 mm N/A 2 in50.8 mm N/A 368000 lbf1640000 N N/A LM263100 N/A
LM767745D-902A4 N/A 15.5 in393.7 mm N/A 21.5 in546.1 mm N/A 5.4375 in138.113 mm N/A 5.4374 in138.11 mm N/A 2.125 in53.975 mm N/A 513000 lbf2280000 N N/A LM767700 N/A
M224749D-90062 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M224749D-902A2 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M224749D-902B2 N/A 4.75 in120.65 mm N/A 6.875 in174.625 mm N/A 2.6875 in68.263 mm N/A 2.625 in66.675 mm N/A 1.0938 in27.783 mm N/A 95700 lbf426000 N N/A M224700 N/A
M249748D-90114 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
M249748D-902B5 N/A 10 in254 mm N/A 14.125 in358.775 mm N/A 5.125 in130.175 mm N/A 5.1249 in130.172 mm N/A 2.125 in53.975 mm N/A 358000 lbf1590000 N N/A M249700 N/A
Unit of Measure
« 21 22