Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDI_39585D-90015-A3
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Width (T)

Outer Ring Width (C)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

CAD

392DW / 393AS N/A 2.4375 in61.913 mm N/A 4.375 in111.125 mm N/A 2.875 in73.025 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 36600 lbf163000 N N/A 395 N/A
392DW / 393A N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.875 in73.025 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 36600 lbf163000 N N/A 395 N/A
39585D / 39520XX N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39521 N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39522 N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.875 in73.025 mm N/A 1.1875 in30.163 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39528 N/A 2.5 in63.5 mm N/A 4.7238 in119.985 mm N/A 2.375 in60.325 mm N/A 2.5787 in65.499 mm N/A 1.0610 in26.949 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D / 39520P N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
39585D-90071 N/A 2.5 in63.5 mm N/A 4.4375 in112.713 mm N/A 2.375 in60.325 mm N/A 2.375 in60.325 mm N/A 0.9375 in23.813 mm N/A 65300 lbf291000 N N/A 39500 N/A
399D / 393WE N/A 2.4375 in61.913 mm N/A 4.5900 in116.586 mm N/A 2.187 in55.55 mm N/A 3.0765 in78.143 mm N/A 1.1859 in30.122 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394XS N/A 2.4375 in61.913 mm N/A 4.3301 in109.985 mm N/A 2.187 in55.55 mm N/A 2.3247 in59.047 mm N/A 0.7480 in18.999 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394CS N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D-90330 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394ARB N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D-90186 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 394 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.8661 in21.999 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393C N/A 2.4375 in61.913 mm N/A 4.468 in113.487 mm N/A 2.187 in55.55 mm N/A 2.3167 in58.844 mm N/A 0.8060 in20.472 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393AS N/A 2.4375 in61.913 mm N/A 4.375 in111.125 mm N/A 2.187 in55.55 mm N/A 2.1869 in55.547 mm N/A 0.7411 in18.824 mm N/A 38700 lbf172000 N N/A 395 N/A
399D-99404 N/A 2.4375 in61.913 mm N/A 4.4375 in112.713 mm N/A 2.187 in55.55 mm N/A 2.2047 in55.999 mm N/A 0.625 in15.875 mm N/A 38700 lbf172000 N N/A 395 N/A
399D / 393 N/A 2.4375 in61.913 mm N/A 4.3307 in110 mm N/A 2.187 in55.55 mm N/A 2.5807 in65.550 mm N/A 1.063 in27 mm N/A 38700 lbf172000 N N/A 395 N/A
42362D / 42590 N/A 3.625 in92.075 mm N/A 5.9045 in149.974 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A
42362D / 42587 N/A 3.625 in92.075 mm N/A 5.875 in149.225 mm N/A 2.2812 in57.942 mm N/A 2.4999 in63.497 mm N/A 0.9688 in24.608 mm N/A 63800 lbf284000 N N/A 42000 N/A
42362D / 42585 N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 1 in25.4 mm N/A 63800 lbf284000 N N/A 42000 N/A
42362D-99403 N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.2499 in57.147 mm N/A 0.8438 in21.433 mm N/A 63800 lbf284000 N N/A 42000 N/A
42362D / 42586 N/A 3.625 in92.075 mm N/A 5.8437 in148.43 mm N/A 2.2812 in57.942 mm N/A 2.7499 in69.847 mm N/A 1.25 in31.75 mm N/A 63800 lbf284000 N N/A 42000 N/A
48290DW-99401 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 3 in76.2 mm N/A 3.0001 in76.203 mm N/A 1.3125 in33.338 mm N/A 105000 lbf466000 N N/A 48200 N/A
Unit of Measure
1 2 3 4 5 »