Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 581D-902A1 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 581D / 574 | N/A 3.1875 in80.963 mm | N/A 5.5115 in139.992 mm | N/A 3.1549 in80.134 mm | N/A 3.1875 in80.963 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 581D / 572A | N/A 3.1875 in80.963 mm | N/A 5.5111 in139.982 mm | N/A 3.1549 in80.134 mm | N/A 3.0881 in78.438 mm | N/A 1.125 in28.575 mm | N/A 80900 lbf360000 N | N/A 575 |
N/A
|
| 67388D / 67320 | N/A 5 in127 mm | N/A 8 in203.2 mm | N/A 3.625 in92.075 mm | N/A 3.625 in92.075 mm | N/A 1.5 in38.1 mm | N/A 144000 lbf640000 N | N/A 67300 |
N/A
|
| 67388D / 67322 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 3.625 in92.075 mm | N/A 1.5 in38.1 mm | N/A 144000 lbf640000 N | N/A 67300 |
N/A
|
| 67390D-90119 | N/A 5.25 in133.35 mm | N/A 7.75 in196.85 mm | N/A 3.625 in92.075 mm | N/A 3.625 in92.075 mm | N/A 1.5 in38.1 mm | N/A 144000 lbf640000 N | N/A 67300 |
N/A
|
| 67390D / 67320 | N/A 5.25 in133.35 mm | N/A 8 in203.2 mm | N/A 3.625 in92.075 mm | N/A 3.625 in92.075 mm | N/A 1.5 in38.1 mm | N/A 144000 lbf640000 N | N/A 67300 |
N/A
|
| 67790D-902C6 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.5625 in90.488 mm | N/A 3.5624 in90.485 mm | N/A 1.5 in38.1 mm | N/A 159000 lbf705000 N | N/A 67700 |
N/A
|
| 67790D / 67720V | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.5625 in90.488 mm | N/A 3.5624 in90.485 mm | N/A 1.5 in38.1 mm | N/A 159000 lbf705000 N | N/A 67700 |
N/A
|
| 67985D / 67919 | N/A 8.125 in206.375 mm | N/A 11 in279.4 mm | N/A 3.4375 in87.313 mm | N/A 3.4375 in87.313 mm | N/A 1.4375 in36.513 mm | N/A 166000 lbf738000 N | N/A 67900 |
N/A
|
| 67985D-90059 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.4375 in87.313 mm | N/A 3.4375 in87.313 mm | N/A 1.4375 in36.513 mm | N/A 166000 lbf738000 N | N/A 67900 |
N/A
|
| 688TD / 674 | N/A 3.9453 in100.211 mm | N/A 6.75 in171.45 mm | N/A 3.75 in95.25 mm | N/A 3.75 in95.25 mm | N/A 1.1875 in30.163 mm | N/A 97800 lbf435000 N | N/A 675 |
N/A
|
| 688TD / 672A | N/A 3.9453 in100.211 mm | N/A 6.625 in168.275 mm | N/A 3.75 in95.25 mm | N/A 3.7499 in95.247 mm | N/A 1.375 in34.925 mm | N/A 97800 lbf435000 N | N/A 675 |
N/A
|
| 688TD / 672P | N/A 3.9453 in100.211 mm | N/A 6.625 in168.275 mm | N/A 3.75 in95.25 mm | N/A 3.75 in95.25 mm | N/A 1.1875 in30.163 mm | N/A 97800 lbf435000 N | N/A 675 |
N/A
|
| 688TD / 673 | N/A 3.9453 in100.211 mm | N/A 6.6919 in169.974 mm | N/A 3.75 in95.25 mm | N/A 3.75 in95.25 mm | N/A 1.1875 in30.163 mm | N/A 97800 lbf435000 N | N/A 675 |
N/A
|
| 71426D-902A2 | N/A 4.25 in107.95 mm | N/A 7.5 in190.5 mm | N/A 4 in101.6 mm | N/A 3.8749 in98.422 mm | N/A 1.375 in34.925 mm | N/A 142000 lbf633000 N | N/A 71000 |
N/A
|
| 74510D / 74856 | N/A 5.1183 in130.005 mm | N/A 8.5625 in217.488 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74510D / 74853 | N/A 5.1183 in130.005 mm | N/A 8.5 in215.9 mm | N/A 4.8750 in123.825 mm | N/A 5.3750 in136.525 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74510D / 74850W | N/A 5.1183 in130.005 mm | N/A 8.5 in215.9 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74510D / 74845 | N/A 5.1183 in130.005 mm | N/A 8.4636 in214.975 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74510D / 74850P | N/A 5.1183 in130.005 mm | N/A 8.5 in215.9 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74512D / 74853 | N/A 5.125 in130.175 mm | N/A 8.5 in215.9 mm | N/A 4 in101.6 mm | N/A 4.5 in114.3 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74512D / 74850P | N/A 5.125 in130.175 mm | N/A 8.5 in215.9 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74512D / 74845 | N/A 5.125 in130.175 mm | N/A 8.4636 in214.975 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|
| 74512D / 74850 | N/A 5.125 in130.175 mm | N/A 8.5 in215.9 mm | N/A 4 in101.6 mm | N/A 4 in101.6 mm | N/A 1.375 in34.925 mm | N/A 150000 lbf665000 N | N/A 74000 |
N/A
|