Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Width (T) |
Outer Ring Width (C) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|
| 93800D / 93125V | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.8750 in123.825 mm | N/A 4.8749 in123.822 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800D / J93129A | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 4.8750 in123.825 mm | N/A 4.8749 in123.822 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800D / 93134 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 4.8750 in123.825 mm | N/A 5.4749 in139.062 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800DGW / J93129A | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 4.8750 in123.825 mm | N/A 4.8749 in123.822 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800DGW / 93134 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 4.8750 in123.825 mm | N/A 5.4749 in139.062 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800DGW / 93126 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.8750 in123.825 mm | N/A 5.2499 in133.347 mm | N/A 2 in50.8 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800DGW / 93125V | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.8750 in123.825 mm | N/A 4.8749 in123.822 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93800DGW / 93125 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 4.8750 in123.825 mm | N/A 4.8749 in123.822 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93801D / J93129A | N/A 8 in203.2 mm | N/A 12.5984 in319.999 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93801D / 93134 | N/A 8 in203.2 mm | N/A 13.4132 in340.695 mm | N/A 5.2500 in133.350 mm | N/A 5.8499 in148.587 mm | N/A 2.1125 in53.658 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93801D / 93126 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 5.2500 in133.350 mm | N/A 5.6249 in142.872 mm | N/A 2 in50.8 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93801D-902A6 | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 93801D / 93125V | N/A 8 in203.2 mm | N/A 12.5 in317.5 mm | N/A 5.2500 in133.350 mm | N/A 5.2499 in133.347 mm | N/A 1.8125 in46.038 mm | N/A 286000 lbf1270000 N | N/A 93000 |
N/A
|
| 946D / 930 | N/A 4.25 in107.95 mm | N/A 8.125 in206.375 mm | N/A 6 in152.4 mm | N/A 5.6249 in142.872 mm | N/A 2.125 in53.975 mm | N/A 224000 lbf996000 N | N/A 935 |
N/A
|
| 946D / 932 | N/A 4.25 in107.95 mm | N/A 8.375 in212.725 mm | N/A 6 in152.4 mm | N/A 5.6249 in142.872 mm | N/A 2.125 in53.975 mm | N/A 224000 lbf996000 N | N/A 935 |
N/A
|
| 94704D / 94118 | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 6.25 in158.75 mm | N/A 6.25 in158.75 mm | N/A 1.875 in47.625 mm | N/A 258000 lbf1150000 N | N/A 94000 |
N/A
|
| 94704D / 94113A | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 6.25 in158.75 mm | N/A 6.25 in158.75 mm | N/A 1.875 in47.625 mm | N/A 258000 lbf1150000 N | N/A 94000 |
N/A
|
| 94706D / 94118 | N/A 7 in177.8 mm | N/A 11.75 in298.45 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.875 in47.625 mm | N/A 258000 lbf1150000 N | N/A 94000 |
N/A
|
| 94706D / 94113A | N/A 7 in177.8 mm | N/A 11.375 in288.925 mm | N/A 4.8750 in123.825 mm | N/A 4.875 in123.825 mm | N/A 1.875 in47.625 mm | N/A 258000 lbf1150000 N | N/A 94000 |
N/A
|
| 95474D / 95975 | N/A 4.75 in120.65 mm | N/A 9.75 in247.65 mm | N/A 6 in152.4 mm | N/A 5.4999 in139.697 mm | N/A 1.9375 in49.213 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|
| 95474D / 95929 | N/A 4.75 in120.65 mm | N/A 9.2510 in234.975 mm | N/A 6 in152.4 mm | N/A 5.6022 in142.296 mm | N/A 1.9665 in49.949 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|
| 95474D / 95928 | N/A 4.75 in120.65 mm | N/A 9.2510 in234.975 mm | N/A 6 in152.4 mm | N/A 5.4999 in139.697 mm | N/A 1.9375 in49.213 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|
| 95474D / 95926 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 6 in152.4 mm | N/A 5.4999 in139.697 mm | N/A 1.9375 in49.213 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|
| 95474D / 95925 | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 6 in152.4 mm | N/A 5.4999 in139.697 mm | N/A 1.9375 in49.213 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|
| 95474D / 95923V | N/A 4.75 in120.65 mm | N/A 9.25 in234.95 mm | N/A 6 in152.4 mm | N/A 5.4999 in139.697 mm | N/A 1.9375 in49.213 mm | N/A 246000 lbf1090000 N | N/A 95000 |
N/A
|