Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

32321 N/A 105 mm4.1338 in N/A 225 mm8.8582 in N/A 77.000 mm3.0315 in N/A 63.000 mm2.4803 in N/A 81.500 mm3.2087 in N/A 769000 N173000 lbf N/A 32321M N/A 989000 N222000 lbf N/A
XGA32021X - Y32021X N/A 106.000 mm4.1732 in N/A 160.000 mm6.2992 in N/A 35.000 mm1.3780 in N/A 26.000 mm1.0236 in N/A 35.000 mm1.3780 in N/A 269000 N60500 lbf N/A 32021X N/A 339000 N76200 lbf N/A
JHM522649AC - JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A HM522600 N/A 554000 N125000 lbf N/A
JHM522649 - JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A HM522600 N/A 554000 N125000 lbf N/A
JHM522649A - JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 371000 N83500 lbf N/A HM522600 N/A 554000 N125000 lbf N/A
JHM522649C - JHM522610 N/A 110 mm4.3307 in N/A 180 mm7.0866 in N/A 46.000 mm1.8110 in N/A 38 mm1.4961 in N/A 47.000 mm1.8504 in N/A 440000 N98900 lbf N/A HM522600 N/A 554000 N125000 lbf N/A
JM822049H - JM822010 N/A 110 mm4.3307 in N/A 165.000 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 215000 N48400 lbf N/A M822000 N/A 330000 N74100 lbf N/A
JM822049 - JM822010 N/A 110 mm4.3307 in N/A 165.000 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A M822000 N/A 356000 N80100 lbf N/A
JM822049N - JM822010 N/A 110 mm4.3307 in N/A 165.000 mm6.4961 in N/A 35.000 mm1.3780 in N/A 26.500 mm1.0433 in N/A 35.000 mm1.3780 in N/A 227000 N51100 lbf N/A M822000 N/A 356000 N80100 lbf N/A
30222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 38.000 mm1.4961 in N/A 32.000 mm1.2598 in N/A 41.000 mm1.6142 in N/A 374000 N84000 lbf N/A 30222M N/A 475000 N107000 lbf N/A
X32022X - Y32022X N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 38.000 mm1.4961 in N/A 29.000 mm1.1417 in N/A 38.000 mm1.4961 in N/A 334000 N75000 lbf N/A 32022X N/A 433000 N97300 lbf N/A
32222 N/A 110 mm4.3307 in N/A 200 mm7.874 in N/A 53.000 mm2.0866 in N/A 46 mm1.811 in N/A 56 mm2.2047 in N/A 493000 N111000 lbf N/A 32222M N/A 668000 N150000 lbf N/A
X33022 - Y33022 N/A 110 mm4.3307 in N/A 170 mm6.6929 in N/A 47 mm1.8504 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 404000 N90700 lbf N/A 33022 N/A 563000 N126000 lbf N/A
JL724346 - JL724314 N/A 115 mm4.5276 in N/A 170 mm6.6929 in N/A 25.4 mm1 in N/A 19.05 mm0.75 in N/A 25.4 mm1 in N/A 134000 N30200 lbf N/A L724300 N/A 231000 N52000 lbf N/A
JLM722948 - JLM722912 N/A 115 mm4.5276 in N/A 165.000 mm6.4961 in N/A 27.000 mm1.0630 in N/A 21.000 mm0.8268 in N/A 28.000 mm1.1024 in N/A 160000 N35900 lbf N/A LM722900 N/A 245000 N55100 lbf N/A
JL724348 - JL724314 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.4 mm1 in N/A 19.05 mm0.75 in N/A 25.4 mm1 in N/A 145000 N32600 lbf N/A L724300 N/A 231000 N52000 lbf N/A
JM624649 - JM624610 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 36 mm1.4173 in N/A 26.000 mm1.0236 in N/A 36 mm1.4173 in N/A 247000 N55500 lbf N/A M624600 N/A 377000 N84700 lbf N/A
JP12049 - JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A JP12000 N/A 238000 N53500 lbf N/A
JP12049A - JP12010 N/A 120 mm4.7244 in N/A 170 mm6.6929 in N/A 25.000 mm0.9843 in N/A 19.500 mm0.7677 in N/A 27.000 mm1.0630 in N/A 196000 N44100 lbf N/A JP12000 N/A 238000 N53500 lbf N/A
30224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 40.000 mm1.5748 in N/A 34 mm1.3386 in N/A 43.500 mm1.7126 in N/A 396000 N89100 lbf N/A 30224M N/A 508000 N114000 lbf N/A
XAA32024X - Y32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29.000 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 32024X N/A 466000 N105000 lbf N/A
32024X N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 38.000 mm1.4961 in N/A 29.000 mm1.1417 in N/A 38.000 mm1.4961 in N/A 347000 N77900 lbf N/A 32024XM N/A 466000 N105000 lbf N/A
32224 N/A 120 mm4.7244 in N/A 215 mm8.4646 in N/A 58.000 mm2.2835 in N/A 50.000 mm1.9685 in N/A 61.500 mm2.4213 in N/A 586000 N132000 lbf N/A 32224M N/A 831000 N187000 lbf N/A
32924 N/A 120 mm4.7244 in N/A 165.000 mm6.4961 in N/A 29.000 mm1.1417 in N/A 23.000 mm0.9055 in N/A 29.000 mm1.1417 in N/A 179000 N40300 lbf N/A 32924M N/A 308000 N69300 lbf N/A
33024 N/A 120 mm4.7244 in N/A 180 mm7.0866 in N/A 48 mm1.8898 in N/A 38 mm1.4961 in N/A 48.000 mm1.8898 in N/A 418000 N93900 lbf N/A 33024M N/A 603000 N135000 lbf N/A
Unit of Measure
« 11 12 13 14 15 »