Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

JM734449A - JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A M734400 N/A 710000 N160000 lbf N/A
JM734449 - JM734410 N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449V - JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 460000 N103000 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449A - JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 383000 N86100 lbf N/A M734400 N/A 710000 N160000 lbf N/A
JM734449 - JM734410V N/A 170 mm6.6929 in N/A 240 mm9.4488 in N/A 44.500 mm1.7520 in N/A 37.000 mm1.4567 in N/A 46.000 mm1.8110 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
JM734449 - JM734411 N/A 170 mm6.6929 in N/A 241.000 mm9.4882 in N/A 44.500 mm1.7520 in N/A 42 mm1.6535 in N/A 51 mm2.0079 in N/A 401000 N90200 lbf N/A M734400 N/A 759000 N171000 lbf N/A
32034X N/A 170 mm6.6929 in N/A 260 mm10.2362 in N/A 57.000 mm2.2441 in N/A 43 mm1.6929 in N/A 57.000 mm2.2441 in N/A 610000 N137000 lbf N/A 32034XM N/A 1020000 N229000 lbf N/A
32934 N/A 170 mm6.6929 in N/A 230.000 mm9.0551 in N/A 38.000 mm1.4961 in N/A 30.000 mm1.1811 in N/A 38.000 mm1.4961 in N/A 348000 N78300 lbf N/A 32934M N/A 637000 N143000 lbf N/A
JM736149AA - JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
JM736149A - JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
JM736149 - JM736110 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 37.000 mm1.4567 in N/A 47.000 mm1.8504 in N/A 409000 N92000 lbf N/A M736100 N/A 786000 N177000 lbf N/A
JP18049 - JP18010 N/A 180 mm7.0866 in N/A 240 mm9.4488 in N/A 30.000 mm1.1811 in N/A 23.000 mm0.9055 in N/A 32.000 mm1.2598 in N/A 239000 N53600 lbf N/A JP18000 N/A 409000 N92000 lbf N/A
32036X N/A 180 mm7.0866 in N/A 280 mm11.0236 in N/A 64.000 mm2.5197 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 707000 N159000 lbf N/A 32036XM N/A 1240000 N280000 lbf N/A
32936 N/A 180 mm7.0866 in N/A 250 mm9.8425 in N/A 45 mm1.7717 in N/A 34 mm1.3386 in N/A 45 mm1.7717 in N/A 403000 N90600 lbf N/A 32936M N/A 795000 N179000 lbf N/A
JM738249A - JM738210 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 44.000 mm1.7323 in N/A 36.500 mm1.4370 in N/A 46.000 mm1.8110 in N/A 407000 N91500 lbf N/A M738200 N/A 807000 N181000 lbf N/A
JM738249 - JM738210 N/A 190 mm7.4803 in N/A 260 mm10.2362 in N/A 44.000 mm1.7323 in N/A 36.500 mm1.4370 in N/A 46.000 mm1.8110 in N/A 407000 N91500 lbf N/A M738200 N/A 807000 N181000 lbf N/A
32038X N/A 190 mm7.4803 in N/A 290 mm11.4173 in N/A 64.000 mm2.5197 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 719000 N162000 lbf N/A 32038XM N/A 1290000 N290000 lbf N/A
JHM840449 - JHM840410 N/A 200 mm7.874 in N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 51.000 mm2.0079 in N/A 65.000 mm2.5591 in N/A 695000 N156000 lbf N/A HM840400 N/A 1280000 N287000 lbf N/A
JHM840449A - JHM840410 N/A 200 mm7.874 in N/A 300 mm11.811 in N/A 62 mm2.4409 in N/A 51.000 mm2.0079 in N/A 65.000 mm2.5591 in N/A 695000 N156000 lbf N/A HM840400 N/A 1280000 N287000 lbf N/A
30240 N/A 200 mm7.874 in N/A 360 mm14.1732 in N/A 58.000 mm2.2835 in N/A 48 mm1.8898 in N/A 64.000 mm2.5197 in N/A 891000 N200000 lbf N/A 30240 N/A 1330000 N299000 lbf N/A
32040X N/A 200 mm7.874 in N/A 310 mm12.2047 in N/A 70 mm2.7559 in N/A 53.000 mm2.0866 in N/A 70.000 mm2.7559 in N/A 847000 N191000 lbf N/A 32040XM N/A 1520000 N342000 lbf N/A
32940 N/A 200 mm7.874 in N/A 280 mm11.0236 in N/A 51 mm2.0079 in N/A 39 mm1.5354 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 32940M N/A 1050000 N235000 lbf N/A
32044X N/A 220 mm8.6614 in N/A 340 mm13.3858 in N/A 76 mm2.9921 in N/A 57 mm2.2441 in N/A 76.000 mm2.9921 in N/A 994000 N223000 lbf N/A 32044XM N/A 1800000 N405000 lbf N/A
32944 N/A 220 mm8.6614 in N/A 300 mm11.811 in N/A 51 mm2.0079 in N/A 39 mm1.5354 in N/A 51 mm2.0079 in N/A 561000 N126000 lbf N/A 32944M N/A 1090000 N245000 lbf N/A
JP24049 - JP24010 N/A 240 mm9.4488 in N/A 320 mm12.5984 in N/A 39 mm1.5354 in N/A 30.000 mm1.1811 in N/A 42.000 mm1.6535 in N/A 440000 N99000 lbf N/A JP24000 N/A 808000 N182000 lbf N/A
Unit of Measure
« 11 12 13 14 15 »