Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lowers torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_1ROWASSY_TS_32005X-90KA1-A
TRB TS Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Inner Ring Width (B)

Outer Ring Width (C)

Width (T)

Dynamic Radial Load Rating - 1M Revs (C1) 

Series

Static Radial Load Rating (C0)

CAD

X31308 - Y31308 N/A 40 mm1.5748 in N/A 90.000 mm3.5433 in N/A 23.000 mm0.9055 in N/A 17.000 mm0.6693 in N/A 25.250 mm0.9941 in N/A 101000 N22700 lbf N/A 31308 N/A 88100 N19800 lbf N/A
XAA32008X - Y32008X N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.500 mm0.5709 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 32008X N/A 71600 N16100 lbf N/A
32008X N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.500 mm0.5709 in N/A 19.000 mm0.7480 in N/A 55500 N12500 lbf N/A 32008XM N/A 71600 N16100 lbf N/A
XAA32008X - Y32008XZ N/A 40 mm1.5748 in N/A 68 mm2.6772 in N/A 19.000 mm0.7480 in N/A 14.500 mm0.5709 in N/A 19.000 mm0.7480 in N/A 65800 N14800 lbf N/A 32008X N/A 71600 N16100 lbf N/A
32208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 105000 N23500 lbf N/A 32208M N/A 98000 N22000 lbf N/A
X32308 - Y32308 N/A 40 mm1.5748 in N/A 90.000 mm3.5433 in N/A 33.000 mm1.2992 in N/A 27 mm1.063 in N/A 35.250 mm1.3878 in N/A 133000 N30000 lbf N/A 32308 N/A 150000 N33700 lbf N/A
XBA32308-B - Y32308-B N/A 40 mm1.5748 in N/A 90.000 mm3.5433 in N/A 33.500 mm1.3189 in N/A 27 mm1.063 in N/A 35.250 mm1.3878 in N/A 157000 N35300 lbf N/A 32308-B N/A 160000 N36100 lbf N/A
33108 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 33108 N/A 105000 N23600 lbf N/A
XAA33108 - Y33108 N/A 40 mm1.5748 in N/A 75 mm2.9528 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 104000 N23400 lbf N/A 33108 N/A 105000 N23600 lbf N/A
33208 N/A 40 mm1.5748 in N/A 80 mm3.1496 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 143000 N32200 lbf N/A 33208 N/A 144000 N32400 lbf N/A
XGA33210 - Y33210 N/A 40 mm1.5748 in N/A 90.000 mm3.5433 in N/A 32.000 mm1.2598 in N/A 24.500 mm0.9646 in N/A 32.000 mm1.2598 in N/A 154000 N34600 lbf N/A 33210 N/A 166000 N37300 lbf N/A
JW4549 - JW4510 N/A 45.000 mm1.7717 in N/A 95 mm3.7402 in N/A 26.500 mm1.0433 in N/A 20 mm0.7874 in N/A 29.000 mm1.1417 in N/A 118000 N26600 lbf N/A JW4500 N/A 114000 N25600 lbf N/A
30209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 19.000 mm0.7480 in N/A 16 mm0.6299 in N/A 20.750 mm0.8169 in N/A 94800 N21300 lbf N/A 30209M N/A 89000 N20000 lbf N/A
30309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 129000 N29000 lbf N/A 30309M N/A 139000 N31300 lbf N/A
31309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 18.000 mm0.7087 in N/A 27.250 mm1.0728 in N/A 125000 N28200 lbf N/A 31309M N/A 113000 N25400 lbf N/A
XAB-32009X - Y32009X N/A 45.000 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20 mm0.7874 in N/A 78700 N17700 lbf N/A 32009X N/A 84300 N19000 lbf N/A
XAA32009X - Y32009X N/A 45.000 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20 mm0.7874 in N/A 78700 N17700 lbf N/A 32009X N/A 84300 N19000 lbf N/A
32009X N/A 45.000 mm1.7717 in N/A 75 mm2.9528 in N/A 20.000 mm0.7874 in N/A 15.500 mm0.6102 in N/A 20 mm0.7874 in N/A 66400 N14900 lbf N/A 32009XM N/A 84300 N19000 lbf N/A
32209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 23.000 mm0.9055 in N/A 19.000 mm0.7480 in N/A 24.750 mm0.9744 in N/A 104000 N23300 lbf N/A 32209M N/A 98700 N22200 lbf N/A
32309 N/A 45.000 mm1.7717 in N/A 100.000 mm3.9370 in N/A 36 mm1.4173 in N/A 30.000 mm1.1811 in N/A 38.250 mm1.5059 in N/A 183000 N41000 lbf N/A 32309M N/A 171000 N38600 lbf N/A
33109 N/A 45.000 mm1.7717 in N/A 80 mm3.1496 in N/A 26.000 mm1.0236 in N/A 20.500 mm0.8071 in N/A 26.000 mm1.0236 in N/A 113000 N25300 lbf N/A 33109 N/A 119000 N26800 lbf N/A
33209 N/A 45.000 mm1.7717 in N/A 85.000 mm3.3465 in N/A 32.000 mm1.2598 in N/A 25.000 mm0.9843 in N/A 32.000 mm1.2598 in N/A 149000 N33400 lbf N/A 33209 N/A 155000 N34800 lbf N/A
XFA30309M - Y30309M N/A 47.500 mm1.8701 in N/A 100.000 mm3.9370 in N/A 25.000 mm0.9843 in N/A 22.000 mm0.8661 in N/A 27.250 mm1.0728 in N/A 129000 N29000 lbf N/A 30309M N/A 139000 N31300 lbf N/A
JLM104942A - JLM104910 N/A 48.600 mm1.9134 in N/A 82.000 mm3.2283 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
JLM104942A - JLM104914 N/A 48.600 mm1.9134 in N/A 88.000 mm3.4646 in N/A 21.500 mm0.8465 in N/A 17.000 mm0.6693 in N/A 21.500 mm0.8465 in N/A 96300 N21700 lbf N/A LM104900 N/A 104000 N23400 lbf N/A
Unit of Measure
1 2 3 4 5 »