Part Number |
Bore (d) |
O.D. (D) |
Inner Ring Width (B) |
Outer Ring Width (C) |
Width (T) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Series |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| JW8049 - JW8010 | N/A 80 mm3.1496 in | N/A 160.000 mm6.2992 in | N/A 41 mm1.6142 in | N/A 31.000 mm1.2205 in | N/A 45 mm1.7717 in | N/A 313000 N70300 lbf | N/A JW8000 | N/A 339000 N76100 lbf |
N/A
|
| 30216 | N/A 80 mm3.1496 in | N/A 140.000 mm5.5118 in | N/A 26.000 mm1.0236 in | N/A 22.000 mm0.8661 in | N/A 28.250 mm1.1122 in | N/A 164000 N36800 lbf | N/A 30216M | N/A 187000 N42000 lbf |
N/A
|
| 30316 | N/A 80 mm3.1496 in | N/A 170 mm6.6929 in | N/A 39 mm1.5354 in | N/A 33.000 mm1.2992 in | N/A 42.5 mm1.6732 in | N/A 334000 N75200 lbf | N/A 30316M | N/A 381000 N85600 lbf |
N/A
|
| 32016X | N/A 80 mm3.1496 in | N/A 125 mm4.9213 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 29.000 mm1.1417 in | N/A 197000 N44200 lbf | N/A 32016XM | N/A 238000 N53600 lbf |
N/A
|
| X32216 - Y32216 | N/A 80 mm3.1496 in | N/A 140.000 mm5.5118 in | N/A 33.000 mm1.2992 in | N/A 28 mm1.1024 in | N/A 35.250 mm1.3878 in | N/A 206000 N46200 lbf | N/A 32216 | N/A 249000 N56000 lbf |
N/A
|
| 32316 | N/A 80 mm3.1496 in | N/A 170 mm6.6929 in | N/A 58.000 mm2.2835 in | N/A 48 mm1.8898 in | N/A 61.500 mm2.4213 in | N/A 448000 N101000 lbf | N/A 32316M | N/A 566000 N127000 lbf |
N/A
|
| XA33116 - Y33116 | N/A 80 mm3.1496 in | N/A 130.000 mm5.1181 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 247000 N55600 lbf | N/A 33116M | N/A 300000 N67300 lbf |
N/A
|
| 33116 | N/A 80 mm3.1496 in | N/A 130.000 mm5.1181 in | N/A 37.000 mm1.4567 in | N/A 29.000 mm1.1417 in | N/A 37.000 mm1.4567 in | N/A 209000 N46900 lbf | N/A 33116M | N/A 300000 N67300 lbf |
N/A
|
| 33216 | N/A 80 mm3.1496 in | N/A 140.000 mm5.5118 in | N/A 46.000 mm1.8110 in | N/A 35 mm1.378 in | N/A 46.000 mm1.8110 in | N/A 352000 N79100 lbf | N/A 33216M | N/A 409000 N91900 lbf |
N/A
|
| XUB-30216 - YFA30216 | N/A 80 mm3.1496 in | N/A 141.000 mm5.5512 in | N/A 28.000 mm1.1024 in | N/A 22.000 mm0.8661 in | N/A 30.250 mm1.1909 in | N/A 164000 N36800 lbf | N/A 30216 | N/A 187000 N42000 lbf |
N/A
|
| XUA32018X - Y32018X | N/A 84.000 mm3.3071 in | N/A 140.000 mm5.5118 in | N/A 32.000 mm1.2598 in | N/A 24.000 mm0.9449 in | N/A 32.000 mm1.2598 in | N/A 217000 N48800 lbf | N/A 32018X | N/A 264000 N59400 lbf |
N/A
|
| JH217249 - JH217210 | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 46.000 mm1.8110 in | N/A 38 mm1.4961 in | N/A 46.000 mm1.8110 in | N/A 393000 N88400 lbf | N/A H217200 | N/A 446000 N100000 lbf |
N/A
|
| JHM516849 - JHM516810 | N/A 85 mm3.3465 in | N/A 140.000 mm5.5118 in | N/A 38.000 mm1.4961 in | N/A 31.500 mm1.2402 in | N/A 39.000 mm1.5354 in | N/A 282000 N63300 lbf | N/A HM516800 | N/A 339000 N76300 lbf |
N/A
|
| JM716649 - JM716610 | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 29.000 mm1.1417 in | N/A 24.000 mm0.9449 in | N/A 30.000 mm1.1811 in | N/A 161000 N36300 lbf | N/A M716600 | N/A 245000 N55100 lbf |
N/A
|
| JM716648 - JM716610 | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 29.000 mm1.1417 in | N/A 24.000 mm0.9449 in | N/A 30.000 mm1.1811 in | N/A 161000 N36300 lbf | N/A M716600 | N/A 245000 N55100 lbf |
N/A
|
| JM716649N - JM716610 | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 29.000 mm1.1417 in | N/A 24.000 mm0.9449 in | N/A 30.000 mm1.1811 in | N/A 161000 N36300 lbf | N/A M716600 | N/A 245000 N55100 lbf |
N/A
|
| JM716648 - JM716615 | N/A 85 mm3.3465 in | N/A 135 mm5.3150 in | N/A 29.000 mm1.1417 in | N/A 27 mm1.063 in | N/A 33.000 mm1.2992 in | N/A 161000 N36300 lbf | N/A M716600 | N/A 245000 N55100 lbf |
N/A
|
| JM716649 - JM716615 | N/A 85 mm3.3465 in | N/A 135 mm5.3150 in | N/A 29.000 mm1.1417 in | N/A 27 mm1.063 in | N/A 33.000 mm1.2992 in | N/A 161000 N36300 lbf | N/A M716600 | N/A 245000 N55100 lbf |
N/A
|
| 30217 | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 28.000 mm1.1024 in | N/A 24.000 mm0.9449 in | N/A 30.500 mm1.2008 in | N/A 236000 N53100 lbf | N/A 30217 | N/A 236000 N53000 lbf |
N/A
|
| 30317 | N/A 85 mm3.3465 in | N/A 180 mm7.0866 in | N/A 41 mm1.6142 in | N/A 34 mm1.3386 in | N/A 44.5 mm1.752 in | N/A 313000 N70500 lbf | N/A 30317M | N/A 346000 N77700 lbf |
N/A
|
| XAA32017X - Y32017X | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 29.000 mm1.1417 in | N/A 193000 N43300 lbf | N/A 32017X | N/A 235000 N52900 lbf |
N/A
|
| 32017X | N/A 85 mm3.3465 in | N/A 130.000 mm5.1181 in | N/A 29.000 mm1.1417 in | N/A 22.000 mm0.8661 in | N/A 29.000 mm1.1417 in | N/A 193000 N43300 lbf | N/A 32017X | N/A 235000 N52900 lbf |
N/A
|
| 32217 | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 30.000 mm1.1811 in | N/A 38.500 mm1.5157 in | N/A 245000 N55100 lbf | N/A 32217M | N/A 305000 N68700 lbf |
N/A
|
| XA32217 - Y32217 | N/A 85 mm3.3465 in | N/A 150 mm5.9055 in | N/A 36 mm1.4173 in | N/A 30.000 mm1.1811 in | N/A 38.500 mm1.5157 in | N/A 291000 N65300 lbf | N/A 32217M | N/A 305000 N68700 lbf |
N/A
|
| 32317 | N/A 85 mm3.3465 in | N/A 180 mm7.0866 in | N/A 60.000 mm2.3622 in | N/A 49.000 mm1.9291 in | N/A 63.5 mm2.5 in | N/A 570000 N128000 lbf | N/A 32317 | N/A 588000 N132000 lbf |
N/A
|