Part Number |
Oil Holes in Retainer |
Bore (d) |
O.D. (D) |
Width (T) |
Steering Pivot Rating |
CAD |
|---|---|---|---|---|---|---|
| T1260-904A1 | N/A No | N/A 1.2600 in | N/A 2.1875 in55.562 mm | N/A 0.625 in15.875 mm | N/A 6200 lbf27600 N |
N/A
|
| T1260W-90010 | N/A Yes | N/A 1.2600 in | N/A 2.1875 in55.562 mm | N/A 0.625 in15.875 mm | N/A 6200 lbf27600 N |
N/A
|
| T1260W-90049 | N/A Yes | N/A 1.2600 in | N/A 2.1875 in55.562 mm | N/A 0.625 in15.875 mm | N/A 6200 lbf27600 N |
N/A
|
| T127-904A1 | N/A No | N/A 1.2600 in | N/A 2.625 in66.675 mm | N/A 0.7656 in19.446 mm | N/A 9450 lbf42200 N |
N/A
|
| T127W-904A3 | N/A Yes | N/A 1.2600 in | N/A 2.625 in66.675 mm | N/A 0.7656 in19.446 mm | N/A 9450 lbf42200 N |
N/A
|
| T1381-904A1 | N/A No | N/A 1.385 in | N/A 2.3415 in59.475 mm | N/A 0.625 in15.875 mm | N/A 7000 lbf31200 N |
N/A
|
| T138XS-904A2 | N/A No | N/A 1.385 in | N/A 2.625 in66.675 mm | N/A 0.7656 in19.446 mm | N/A 9450 lbf42200 N |
N/A
|
| T144-904A1 | N/A No | N/A 1.447 in | N/A 2.625 in66.675 mm | N/A 0.7656 in19.446 mm | N/A 9450 lbf42200 N |
N/A
|
| T144W-904A2 | N/A Yes | N/A 1.447 in | N/A 2.625 in66.675 mm | N/A 0.7656 in19.446 mm | N/A 9450 lbf42200 N |
N/A
|
| T151-904A1 | N/A No | N/A 1.51 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T151W-904A2 | N/A Yes | N/A 1.51 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T157-904A1 | N/A No | N/A 1.573 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T157W-904A2 | N/A Yes | N/A 1.573 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T178-90011 | N/A No | N/A 1.5906 in | N/A 2.874 in73 mm | N/A 0.748 in19 mm | N/A 10700 lbf47500 N |
N/A
|
| T163-904A2 | N/A No | N/A 1.635 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T163W-904A4 | N/A Yes | N/A 1.635 in | N/A 2.859 in72.619 mm | N/A 0.8438 in21.433 mm | N/A 10600 lbf47000 N |
N/A
|
| T176-904A1 | N/A No | N/A 1.76 in | N/A 3.266 in82.956 mm | N/A 0.9375 in23.812 mm | N/A 14300 lbf64000 N |
N/A
|
| T176W-904A2 | N/A Yes | N/A 1.76 in | N/A 3.266 in82.956 mm | N/A 0.9375 in23.812 mm | N/A 14300 lbf64000 N |
N/A
|
| T177-904A1 | N/A No | N/A 1.7717 in | N/A 2.874 in73 mm | N/A 0.7874 in20 mm | N/A 10700 lbf47500 N |
N/A
|
| T177XA-904A3 | N/A No | N/A 1.7717 in | N/A 2.879 in73.127 mm | N/A 0.7874 in20 mm | N/A 10700 lbf47500 N |
N/A
|
| T177A-90010 | N/A No | N/A 1.7907 in | N/A 2.874 in73 mm | N/A 0.7874 in20 mm | N/A 10700 lbf47500 N |
N/A
|
| T1921-90010 | N/A No | N/A 1.822 in | N/A 3.15 in80.01 mm | N/A 0.629 in15.977 mm | N/A 12700 lbf56500 N |
N/A
|
| T182-904A1 | N/A No | N/A 1.822 in | N/A 3.266 in82.956 mm | N/A 0.9375 in23.812 mm | N/A 14300 lbf64000 N |
N/A
|
| T182-904A2 | N/A No | N/A 1.822 in | N/A 3.266 in82.956 mm | N/A 0.9375 in23.812 mm | N/A 14300 lbf64000 N |
N/A
|
| T189-904A3 | N/A No | N/A 1.885 in | N/A 3.266 in82.956 mm | N/A 0.9063 in23.02 mm | N/A 14300 lbf64000 N |
N/A
|