CAD (0)
  • Cart is empty

CAD Drawings

  • timken-type-TTHD-tapered-thrust-roller-bearing-with-brass-cage-top-view

    • Consists of two thrust tapered races, rollers and cage.
    • Generally a heavy-duty bearing that can operate at relatively high speeds.
    • Bearing of choice for axial positions in a wide variety of applications including oil well swivels, pulp refiners, extruders and piercing mill thrust blocks.

  • timken-type-TTHDFL-tapered-thrust-roller-bearing-with-steel-cage-angle-view

    • Consists of one thrust tapered race, one flat race, rollers and cage.
    • Most sizes utilize pin-type cages with hardened pins through the center of the rollers, allowing closer roller spacing to maximize load capacity.
    • Smaller sizes have brass cages designed for unidirectional retention of rollers.
    • Combines the outstanding features of thrust tapered and cylindrical roller bearings to offer the highest possible load capacity of any thrust bearing of its size.
    • Originally developed for screwdown applications in metal rolling mills where high axial loads are common.

  • TTHDFLSA_3D

    • Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
    • TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.

  • timken-type-TTSP-tapered-thrust-roller-bearing-cutaway-rendering

    • Comprised of two thrust tapered races, rollers, cage and an outside retainer which holds the components together during shipping and installation.
    • Off-apex roller arrangement.
    • These are light-duty thrust bearings which are used extensively in the steering pivot positions of automotive and other industrial applications.
    • Types TTSP, TTSPS and TTSPL are identical except for the cage construction.

  • timken-type-TTC-tapered-thrust-roller-bearing-cutaway-rendering

    • Comprised of two thrust tapered races, rollers and an outside retainer which holds the components together during shipping and installation.
    • Full complement design (cageless).
    • These thrust bearings are specifically designed for oscillating applications.
    • Types TTC, TTCS and TTCL are identical except for the outside retainer construction.