Print Back
  • Same basic roller and raceway design as the TTHDFL, except that the lower race is composed of two pieces whose faces are spherically ground to permit self-alignment under conditions of initial misalignment.
  • TTHDFLSA bearings should not be used if dynamic misalignment (changing under load) is expected.
TTHDFLSA_3D
TTHDFLSA_2D
Unit of Measure
1 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

CAD

A–5934–B N/A 4 in N/A 8 in203.2 mm N/A 1.875 in47.625 mm N/A 517000 lbf2300000 N N/A 44200 lbf200000 N N/A
C–7862–C N/A 5 in N/A 10.5 in266.7 mm N/A 2.812 in71.425 mm N/A 1110000 lbf4920000 N N/A 91200 lbf400000 N N/A
B–7976–C N/A 7.25 in N/A 16 in406.4 mm N/A 8 in203.2 mm N/A 3380000 lbf15000000 N N/A 308000 lbf1370000 N N/A
B–8824–C N/A 7.8730 in N/A 15.746 in399.948 mm N/A 4.7969 in121.841 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A
S–3806–B N/A 7.8730 in N/A 15.747 in399.975 mm N/A 4.7985 in121.881 mm N/A 2920000 lbf13000000 N N/A 237000 lbf1060000 N N/A
E–2004–C N/A 9 in N/A 18.998 in482.549 mm N/A 6.25 in158.75 mm N/A 4500000 lbf20000000 N N/A 375000 lbf1670000 N N/A
H–2212–A N/A 9 in N/A 19 in482.6 mm N/A 6.25 in158.75 mm N/A 4500000 lbf20000000 N N/A 375000 lbf1670000 N N/A
H–1685–C N/A 9.5 in N/A 19.248 in488.899 mm N/A 6 in152.4 mm N/A 4240000 lbf18900000 N N/A 329000 lbf1460000 N N/A
P–1739–C N/A 12 in N/A 24 in609.6 mm N/A 8-1/2 in215.9 mm N/A 6990000 lbf31100000 N N/A 586000 lbf2610000 N N/A
B–8750–G N/A 14 in N/A 26 in660.4 mm N/A 10 in254 mm N/A 7700000 lbf34200000 N N/A 652000 lbf2900000 N N/A
B–8424–C N/A 16 in N/A 34.25 in869.95 mm N/A 9.5 in241.3 mm N/A 16500000 lbf73500000 N N/A 1090000 lbf4840000 N N/A
B–8073–C N/A 20 in N/A 39 in990.6 mm N/A 7.75 in196.85 mm N/A 17500000 lbf77800000 N N/A 994000 lbf4420000 N N/A
Unit of Measure
1