Print Back
Thrust spherical roller bearings (type TSR) are ideal for applications where conditions include heavy loads, difficulties in establishing or maintaining housing alignment and problems with shaft deflection.
timken-type-TSR-EJ-spherical-thrust-roller-bearing-with-steel-cage
Thrust SRB TSR EM 3D
Unit of Measure
1 

Part Number

Bore (d)

O.D. (D)

Width (T)

Static Axial Load Rating (Ca0)

Dynamic Axial Rating - 90M Revs (Ca90)

Thermal Speed Rating

CAD

29420EJN1 N/A 100 mm N/A 210 mm8.268 in N/A 67 mm2.638 in N/A 2390000 N536000 lbf N/A 1020000 N230000 lbf N/A 1800 rpm N/A
29324EJN1 N/A 120 mm N/A 210 mm8.268 in N/A 54 mm2.126 in N/A 2070000 N466000 lbf N/A 768000 N173000 lbf N/A 1700 rpm N/A
29424EJN1 N/A 120 mm N/A 250 mm9.843 in N/A 78 mm3.071 in N/A 3320000 N746000 lbf N/A 1390000 N312000 lbf N/A 1500 rpm N/A
29326EJN1 N/A 130 mm N/A 225 mm8.858 in N/A 58 mm2.284 in N/A 2410000 N543000 lbf N/A 852000 N192000 lbf N/A 1600 rpm N/A
29426EJN1 N/A 130 mm N/A 270 mm10.63 in N/A 85 mm3.346 in N/A 3870000 N871000 lbf N/A 1600000 N359000 lbf N/A 1400 rpm N/A
29328EJN1 N/A 140 mm N/A 240 mm9.449 in N/A 60 mm2.362 in N/A 2710000 N609000 lbf N/A 970000 N218000 lbf N/A 1500 rpm N/A
29428EJN1 N/A 140 mm N/A 280 mm11.024 in N/A 85 mm3.346 in N/A 4110000 N924000 lbf N/A 1640000 N369000 lbf N/A 1300 rpm N/A
29330EJ N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A
29330EJN1 N/A 150 mm N/A 250 mm9.843 in N/A 60 mm2.362 in N/A 2760000 N620000 lbf N/A 993000 N223000 lbf N/A 1400 rpm N/A
29332EJN1 N/A 160 mm N/A 270 mm10.63 in N/A 67 mm2.638 in N/A 3370000 N758000 lbf N/A 1190000 N267000 lbf N/A 1300 rpm N/A
29334EJN1 N/A 170 mm N/A 280 mm11.024 in N/A 67 mm2.638 in N/A 3430000 N770000 lbf N/A 1230000 N277000 lbf N/A 1200 rpm N/A
29434EJN1 N/A 170 mm N/A 340 mm13.386 in N/A 103 mm4.055 in N/A 6140000 N1380000 lbf N/A 2380000 N536000 lbf N/A 1100 rpm N/A
29336EJN1 N/A 180 mm N/A 300 mm11.811 in N/A 73.03 mm2.875 in N/A 4130000 N927000 lbf N/A 1430000 N322000 lbf N/A 1200 rpm N/A
29436EJ N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A
29436EJN1 N/A 180 mm N/A 360 mm14.173 in N/A 109.03 mm4.291 in N/A 7090000 N1590000 lbf N/A 2660000 N598000 lbf N/A 990 rpm N/A
29338EJ N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A
29338EJN1 N/A 190 mm N/A 320 mm12.598 in N/A 78.13 mm3.076 in N/A 4550000 N1020000 lbf N/A 1620000 N364000 lbf N/A 1100 rpm N/A
29340EJN1 N/A 200 mm N/A 340 mm13.386 in N/A 85.04 mm3.348 in N/A 5370000 N1210000 lbf N/A 1880000 N423000 lbf N/A 1000 rpm N/A
29344EJN1 N/A 220 mm N/A 360 mm14.172 in N/A 85.03 mm3.348 in N/A 5840000 N1310000 lbf N/A 1950000 N437000 lbf N/A 960 rpm N/A
29348EJN1 N/A 240 mm N/A 380 mm14.961 in N/A 85.03 mm3.348 in N/A 6280000 N1410000 lbf N/A 2040000 N458000 lbf N/A 870 rpm N/A
29448EJN1 N/A 240 mm N/A 440 mm17.323 in N/A 122 mm4.803 in N/A 9520000 N2140000 lbf N/A 3410000 N767000 lbf N/A 770 rpm N/A
Unit of Measure
1