Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCT209-28 | N/A UC209-28 | N/A 1.75 in | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCT209 | N/A UC209 | N/A 45 mm | N/A 21300 N4788 lbf | N/A 34100 N7666 lbf |
N/A
|
| UCT210-30 | N/A UC210-30 | N/A 1.875 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCT210-31 | N/A UC210-31 | N/A 1.9375 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCT210 | N/A UC210 | N/A 50 mm | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCT211-32 | N/A UC211-32 | N/A 2 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCT210-32 | N/A UC210-32 | N/A 2 in | N/A 23300 N5238 lbf | N/A 35100 N7891 lbf |
N/A
|
| UCT211-34 | N/A UC211-34 | N/A 2.125 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCT211 | N/A UC211 | N/A 55 mm | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCT211-35 | N/A UC211-35 | N/A 2.1875 in | N/A 29400 N6609 lbf | N/A 43400 N9757 lbf |
N/A
|
| UCT212-36 | N/A UC212-36 | N/A 2.25 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCT212 | N/A UC212 | N/A 60 mm | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCT212-38 | N/A UC212-38 | N/A 2.375 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCT212-39 | N/A UC212-39 | N/A 2.4375 in | N/A 36200 N8138 lbf | N/A 52400 N11780 lbf |
N/A
|
| UCT213-40 | N/A UC213-40 | N/A 2.5 in | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UCT213 | N/A UC213 | N/A 65 mm | N/A 40100 N9015 lbf | N/A 57200 N12859 lbf |
N/A
|
| UCT214-44 | N/A UC214-44 | N/A 2.75 in | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UCT214 | N/A UC214 | N/A 70 mm | N/A 44100 N9914 lbf | N/A 62200 N13983 lbf |
N/A
|
| UCT215-47 | N/A UC215-47 | N/A 2.9375 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCT215 | N/A UC215 | N/A 75 mm | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCT215-48 | N/A UC215-48 | N/A 3 in | N/A 48300 N10858 lbf | N/A 67400 N15152 lbf |
N/A
|
| UCT216-50 | N/A UC216-50 | N/A 3.125 in | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UCT216 | N/A UC216 | N/A 80 mm | N/A 53000 N11915 lbf | N/A 72700 N16344 lbf |
N/A
|
| UCT217-52 | N/A UC217-52 | N/A 3.25 in | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|
| UCT217 | N/A UC217 | N/A 85 mm | N/A 61900 N13916 lbf | N/A 84000 N18884 lbf |
N/A
|