CAD (0)
▾
UCT 200 Take-Up Mounted Bearings - Set Screw Locking
U Series - Take-Up Mounted Bearings (UCT 200, UCT 300, UELT 200, UKT 200)
● UCT take-up units are suggested for industrial applications where normal loads are encountered.
● UCT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
● Each unit comes assembled and ready for mounting.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCT series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Slot spacing and width are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
● UCT take-up units are suggested for industrial applications where normal loads are encountered.
● UCT take-up units are used where shaft adjustment and belt-tightening devices are required, such as in conveyor applications.
● These units provide compact, efficient supports for adjustable shafts and conveyer take-up pulleys.
● Each unit comes assembled and ready for mounting.
● These units use wide inner ring ball bearings with self-aligning spherical outside diameters that compensate for shaft misalignment.
● Timken UCT series Mounted Bearings feature the Timken set screw locking (UC) bearing insert.
● Bearing prelubricated and ready for immediate installation.
● Grease fitting supplied for relubrication.
● The bonded seal design is well-suited for industrial applications involving wet or dirty environments.
● Slot spacing and width are interchangeable with competitive units.
● Housing designed for ease of bearing replacement.
1 2
Part Number |
Bearing Number |
Shaft Size d |
Static Load Rating |
Dynamic Load Rating |
CAD |
|---|---|---|---|---|---|
| UCT201 | Bearing Number N/A UC201 | Shaft Size d N/A 12 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT201-8 | Bearing Number N/A UC201-8 | Shaft Size d N/A 1/2 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT202 | Bearing Number N/A UC202 | Shaft Size d N/A 15 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT202-10 | Bearing Number N/A UC202-10 | Shaft Size d N/A 0.625 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT203 | Bearing Number N/A UC203 | Shaft Size d N/A 17 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT204-12 | Bearing Number N/A UC204-12 | Shaft Size d N/A 3/4 in | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT204 | Bearing Number N/A UC204 | Shaft Size d N/A 20 mm | Static Load Rating N/A 6650 N1495 lbf | Dynamic Load Rating N/A 12800 N2878 lbf |
CAD
N/A
|
| UCT205-14 | Bearing Number N/A UC205-14 | Shaft Size d N/A 0.875 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCT205-15 | Bearing Number N/A UC205-15 | Shaft Size d N/A 0.9375 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCT205 | Bearing Number N/A UC205 | Shaft Size d N/A 25 mm | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCT205-16 | Bearing Number N/A UC205-16 | Shaft Size d N/A 1 in | Static Load Rating N/A 7850 N1765 lbf | Dynamic Load Rating N/A 14000 N3147 lbf |
CAD
N/A
|
| UCT206-18 | Bearing Number N/A UC206-18 | Shaft Size d N/A 1.125 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCT206 | Bearing Number N/A UC206 | Shaft Size d N/A 30 mm | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCT206-19 | Bearing Number N/A UC206-19 | Shaft Size d N/A 1.1875 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCT207-20 | Bearing Number N/A UC207-20 | Shaft Size d N/A 1.25 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCT206-20 | Bearing Number N/A UC206-20 | Shaft Size d N/A 1.25 in | Static Load Rating N/A 11300 N2540 lbf | Dynamic Load Rating N/A 19500 N4385 lbf |
CAD
N/A
|
| UCT207-21 | Bearing Number N/A UC207-21 | Shaft Size d N/A 1.3125 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCT207-22 | Bearing Number N/A UC207-22 | Shaft Size d N/A 1.375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCT207 | Bearing Number N/A UC207 | Shaft Size d N/A 35 mm | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCT207-23 | Bearing Number N/A UC207-23 | Shaft Size d N/A 1.4375 in | Static Load Rating N/A 15400 N3462 lbf | Dynamic Load Rating N/A 25700 N5778 lbf |
CAD
N/A
|
| UCT208-24 | Bearing Number N/A UC208-24 | Shaft Size d N/A 1.5 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCT208-25 | Bearing Number N/A UC208-25 | Shaft Size d N/A 1.5625 in | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCT208 | Bearing Number N/A UC208 | Shaft Size d N/A 40 mm | Static Load Rating N/A 17800 N4002 lbf | Dynamic Load Rating N/A 29100 N6542 lbf |
CAD
N/A
|
| UCT209-26 | Bearing Number N/A UC209-26 | Shaft Size d N/A 1.625 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
| UCT209-27 | Bearing Number N/A UC209-27 | Shaft Size d N/A 1.6875 in | Static Load Rating N/A 21300 N4788 lbf | Dynamic Load Rating N/A 34100 N7666 lbf |
CAD
N/A
|
1 2