CAD (0)
  • Cart is empty
This economical bases featues pivotal rather than sliding movement and is designed for use with NEMA 48 and 56 motor frames. Less space is required to move the motor through the entire speed range because of the use of tilting motor rails. Ideal for belt tensioning and for easy belt change with cone step pulleys. Can be mounted in any position for added versatility.
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Length (in)

Model

Part Number

Description 

Length

Model

Type

Height

Depth

Material

N/A 200-V3-MOTOR BASE N/A 12.51 in N/A 200-V3 N/A MOTOR MOUNTING BRACKET N/A 3.5 in N/A 5.9 in N/A Stamped Steel
1 - 1 of 0 | Results Per Page | View | Unit of Measure
1