CAD (0)
  • Cart is empty
This series features a molded race compound designed to provide low friction.
  • Body - Low carbon steel - protective coated for corrosion resistance.
  • Ball - Alloy steel - heat treated - hard chrome plated.
  • Race - Molded, self-lubricating, reinforced Nylon.
  • Studded configuration available upon request. Specify by adding suffix "S". Ex.: SPM-8S.
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1 
Clear Filter

Thread Type

B - Ball Bore (in)

Thread Size

Ultimate Radial Static Load Capacity

Part Number

Thread Type

B - Ball Bore

W - Ball Width

H - Head Width

A - Base to Center

D - Head Diameter

C - Thread Length

Thread Size

Ultimate Radial Static Load Capacity

CAD

N/A Right Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 1,210 lbs N/A
N/A Left Hand N/A .1900 in N/A .312 in N/A .250 in N/A 1.250 in N/A .625 in N/A .750 in N/A 10-32 N/A 1,210 lbs N/A
N/A Right Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,470 lbs N/A
N/A Left Hand N/A .2500 in N/A .375 in N/A .281 in N/A 1.562 in N/A .750 in N/A 1.000 in N/A 1/4-28 N/A 2,470 lbs N/A
N/A Right Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 2,740 lbs N/A
N/A Left Hand N/A .3125 in N/A .437 in N/A .344 in N/A 1.875 in N/A .875 in N/A 1.250 in N/A 5/16-24 N/A 2,740 lbs N/A
N/A Right Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 4,210 lbs N/A
N/A Left Hand N/A .3750 in N/A .500 in N/A .406 in N/A 1.938 in N/A 1.000 in N/A 1.250 in N/A 3/8-24 N/A 4,210 lbs N/A
N/A Right Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.312 in N/A 7/16-20 N/A 5,350 lbs N/A
N/A Left Hand N/A .4375 in N/A .562 in N/A .437 in N/A 2.125 in N/A 1.125 in N/A 1.312 in N/A 7/16-20 N/A 5,350 lbs N/A
N/A Right Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 6,430 lbs N/A
N/A Left Hand N/A .5000 in N/A .625 in N/A .500 in N/A 2.438 in N/A 1.312 in N/A 1.500 in N/A 1/2-20 N/A 6,430 lbs N/A
N/A Right Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,300 lbs N/A
N/A Left Hand N/A .6250 in N/A .750 in N/A .562 in N/A 2.625 in N/A 1.500 in N/A 1.625 in N/A 5/8-18 N/A 8,300 lbs N/A
N/A Right Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 10,900 lbs N/A
N/A Left Hand N/A .7500 in N/A .875 in N/A .687 in N/A 2.875 in N/A 1.750 in N/A 1.750 in N/A 3/4-16 N/A 10,900 lbs N/A
1 - 16 of 16 | Results Per Page | View | Unit of Measure
1