CAD (0)
▾
Aurora Bearing SW-ET & SG-ET Series Female Rod Ends (PTFE) Lined - Corrosion Resistant - Precision - Self-Lubricating
Aurora Bearing Inch Rod Ends
- Body -17-4 PH stainless steel - heat treated.
- Ball - 440C stainless steel - heat treated - hard chrome plated (mfg. option).
- Race - 17-4 PH stainless steel - heat treated - PTFE lined.
- Left-hand threaded units have an identification groove near end of shank.
- Studded configuration available upon request. Specify by adding suffix "S". Ex.: SW-8ETS.
Part Number |
Thread Type |
B - Ball Bore |
W - Ball Width |
H - Head Width |
A - Base to Center |
D - Head Diameter |
C - Thread Depth [inch] |
Thread Size |
Ultimate Radial Static Load Capacity |
CAD |
|---|---|---|---|---|---|---|---|---|---|---|
| SW-3ET | Thread Type N/A Right Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,895 lbs |
CAD
N/A
|
| SG-3ET | Thread Type N/A Left Hand | B - Ball Bore N/A .1900 in | W - Ball Width N/A .312 in | H - Head Width N/A .250 in | A - Base to Center N/A 1.062 in | D - Head Diameter N/A .625 in | C - Thread Depth [inch] N/A .562 in | Thread Size N/A 10-32 | Ultimate Radial Static Load Capacity N/A 2,895 lbs |
CAD
N/A
|
| SW-4ET | Thread Type N/A Right Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 4,795 lbs |
CAD
N/A
|
| SG-4ET | Thread Type N/A Left Hand | B - Ball Bore N/A .2500 in | W - Ball Width N/A .375 in | H - Head Width N/A .281 in | A - Base to Center N/A 1.312 in | D - Head Diameter N/A .750 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 1/4-28 | Ultimate Radial Static Load Capacity N/A 4,795 lbs |
CAD
N/A
|
| SW-5ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,929 lbs |
CAD
N/A
|
| SG-5ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3125 in | W - Ball Width N/A .437 in | H - Head Width N/A .344 in | A - Base to Center N/A 1.375 in | D - Head Diameter N/A .875 in | C - Thread Depth [inch] N/A .750 in | Thread Size N/A 5/16-24 | Ultimate Radial Static Load Capacity N/A 5,929 lbs |
CAD
N/A
|
| SW-6ET | Thread Type N/A Right Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 7,363 lbs |
CAD
N/A
|
| SG-6ET | Thread Type N/A Left Hand | B - Ball Bore N/A .3750 in | W - Ball Width N/A .500 in | H - Head Width N/A .406 in | A - Base to Center N/A 1.625 in | D - Head Diameter N/A 1.000 in | C - Thread Depth [inch] N/A .937 in | Thread Size N/A 3/8-24 | Ultimate Radial Static Load Capacity N/A 7,363 lbs |
CAD
N/A
|
| SW-7ET | Thread Type N/A Right Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.125 in | C - Thread Depth [inch] N/A 1.062 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 7,934 lbs |
CAD
N/A
|
| SG-7ET | Thread Type N/A Left Hand | B - Ball Bore N/A .4375 in | W - Ball Width N/A .562 in | H - Head Width N/A .437 in | A - Base to Center N/A 1.812 in | D - Head Diameter N/A 1.125 in | C - Thread Depth [inch] N/A 1.062 in | Thread Size N/A 7/16-20 | Ultimate Radial Static Load Capacity N/A 7,934 lbs |
CAD
N/A
|
| SW-8ET | Thread Type N/A Right Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.312 in | C - Thread Depth [inch] N/A 1.187 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 12,527 lbs |
CAD
N/A
|
| SG-8ET | Thread Type N/A Left Hand | B - Ball Bore N/A .5000 in | W - Ball Width N/A .625 in | H - Head Width N/A .500 in | A - Base to Center N/A 2.125 in | D - Head Diameter N/A 1.312 in | C - Thread Depth [inch] N/A 1.187 in | Thread Size N/A 1/2-20 | Ultimate Radial Static Load Capacity N/A 12,527 lbs |
CAD
N/A
|
| SW-10ET | Thread Type N/A Right Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.500 in | C - Thread Depth [inch] N/A 1.500 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 13,851 lbs |
CAD
N/A
|
| SG-10ET | Thread Type N/A Left Hand | B - Ball Bore N/A .6250 in | W - Ball Width N/A .750 in | H - Head Width N/A .562 in | A - Base to Center N/A 2.500 in | D - Head Diameter N/A 1.500 in | C - Thread Depth [inch] N/A 1.500 in | Thread Size N/A 5/8-18 | Ultimate Radial Static Load Capacity N/A 13,851 lbs |
CAD
N/A
|
| SW-12ET | Thread Type N/A Right Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Depth [inch] N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 21,664 lbs |
CAD
N/A
|
| SG-12ET | Thread Type N/A Left Hand | B - Ball Bore N/A .7500 in | W - Ball Width N/A .875 in | H - Head Width N/A .687 in | A - Base to Center N/A 2.875 in | D - Head Diameter N/A 1.750 in | C - Thread Depth [inch] N/A 1.750 in | Thread Size N/A 3/4-16 | Ultimate Radial Static Load Capacity N/A 21,664 lbs |
CAD
N/A
|
| SW-16ET | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 61,333 lbs |
CAD
N/A
|
| SG-16ET | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1 1/4-12 | Ultimate Radial Static Load Capacity N/A 61,333 lbs |
CAD
N/A
|
| SW-16ET-1 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 68,942 lbs |
CAD
N/A
|
| SG-16ET-1 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-14 | Ultimate Radial Static Load Capacity N/A 68,942 lbs |
CAD
N/A
|
| SW-16ET-2 | Thread Type N/A Right Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 68,942 lbs |
CAD
N/A
|
| SG-16ET-2 | Thread Type N/A Left Hand | B - Ball Bore N/A 1.0000 in | W - Ball Width N/A 1.375 in | H - Head Width N/A 1.000 in | A - Base to Center N/A 4.125 in | D - Head Diameter N/A 2.750 in | C - Thread Depth [inch] N/A 2.125 in | Thread Size N/A 1-12 | Ultimate Radial Static Load Capacity N/A 68,942 lbs |
CAD
N/A
|