CAD (0)
  • Cart is empty

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6 
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Contact Angle

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Type

Ball Type

Static Radial Load Rating (C0)

CAD

N/A 105 mm N/A 8.8583 in225 mm N/A 1.9291 in49 mm N/A 40 º N/A 51000 lbf226000 N N/A Machined Bronze Cage N/A STEEL N/A 43000 lbf191000 N N/A
N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 40 º N/A 39000 lbf173000 N N/A Machined Bronze Cage N/A STEEL N/A 32500 lbf134000 N N/A
N/A 110 mm N/A 7.8740 in200 mm N/A 1.496 in38 mm N/A 40 º N/A 39000 lbf173000 N N/A Machined Bronze Cage N/A STEEL N/A 32500 lbf134000 N N/A
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 57000 lbf253000 N N/A Machined Bronze Cage N/A STEEL N/A 51000 lbf226000 N N/A
N/A 110 mm N/A 9.4488 in240 mm N/A 1.9685 in50 mm N/A 40 º N/A 57000 lbf253000 N N/A Machined Bronze Cage N/A STEEL N/A 51000 lbf226000 N N/A
N/A 120 mm N/A 8.4646 in215 mm N/A 1.575 in40 mm N/A 40 º N/A 42500 lbf188000 N N/A Machined Bronze Cage N/A STEEL N/A 36500 lbf160000 N N/A
N/A 120 mm N/A 8.4646 in215 mm N/A 1.575 in40 mm N/A 40 º N/A 42500 lbf188000 N N/A Machined Bronze Cage N/A STEEL N/A 36500 lbf160000 N N/A
N/A 120 mm N/A 10.2362 in260 mm N/A 2.1654 in55 mm N/A 40 º N/A 64000 lbf284000 N N/A Machined Bronze Cage N/A STEEL N/A 58500 lbf259000 N N/A
N/A 120 mm N/A 10.2362 in260 mm N/A 2.1654 in55 mm N/A 40 º N/A 64000 lbf284000 N N/A Machined Bronze Cage N/A STEEL N/A 58500 lbf259000 N N/A
N/A 130 mm N/A 9.0551 in230 mm N/A 1.575 in40 mm N/A 40 º N/A 47500 lbf211000 N N/A Machined Bronze Cage N/A STEEL N/A 43000 lbf176000 N N/A
N/A 130 mm N/A 9.0551 in230 mm N/A 1.575 in40 mm N/A 40 º N/A 47500 lbf211000 N N/A Machined Bronze Cage N/A STEEL N/A 43000 lbf176000 N N/A
N/A 130 mm N/A 11.0236 in280 mm N/A 2.2835 in58 mm N/A 40 º N/A 71000 lbf315000 N N/A Machined Bronze Cage N/A STEEL N/A 68000 lbf302000 N N/A
N/A 130 mm N/A 11.0236 in280 mm N/A 2.2835 in58 mm N/A 40 º N/A 71000 lbf315000 N N/A Machined Bronze Cage N/A STEEL N/A 68000 lbf302000 N N/A
N/A 140 mm N/A 9.8425 in250 mm N/A 1.654 in42 mm N/A 40 º N/A 50000 lbf224000 N N/A Machined Bronze Cage N/A STEEL N/A 47500 lbf200000 N N/A
N/A 140 mm N/A 9.8425 in250 mm N/A 1.654 in42 mm N/A 40 º N/A 50000 lbf224000 N N/A Machined Bronze Cage N/A STEEL N/A 47500 lbf200000 N N/A
N/A 140 mm N/A 11.811 in300 mm N/A 2.4409 in62 mm N/A 40 º N/A 76500 lbf339000 N N/A Machined Bronze Cage N/A STEEL N/A 78000 lbf346000 N N/A
N/A 140 mm N/A 11.811 in300 mm N/A 2.4409 in62 mm N/A 40 º N/A 76500 lbf339000 N N/A Machined Bronze Cage N/A STEEL N/A 78000 lbf346000 N N/A
N/A 150 mm N/A 10.6299 in270 mm N/A 1.772 in45 mm N/A 40 º N/A 56000 lbf248000 N N/A Machined Bronze Cage N/A STEEL N/A 56000 lbf240000 N N/A
N/A 150 mm N/A 10.6299 in270 mm N/A 1.772 in45 mm N/A 40 º N/A 56000 lbf248000 N N/A Machined Bronze Cage N/A STEEL N/A 56000 lbf240000 N N/A
N/A 150 mm N/A 12.5984 in320 mm N/A 2.5591 in65 mm N/A 40 º N/A 83000 lbf368000 N N/A Machined Bronze Cage N/A STEEL N/A 88000 lbf390000 N N/A
N/A 150 mm N/A 12.5984 in320 mm N/A 2.5591 in65 mm N/A 40 º N/A 83000 lbf368000 N N/A Machined Bronze Cage N/A STEEL N/A 88000 lbf390000 N N/A
126 - 146 of 146 | Results Per Page | View | Unit of Measure
« 6