CAD (0)
  • Cart is empty
76 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

Features

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Dynamic Radial Load Rating - 1M Revs (C1) (lbf)

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Cage Material

Part Number

Bore (d)

Features

O.D. (D)

Width (C)

Contact Angle

Static Radial Load Rating (C0)

Dynamic Radial Load Rating - 1M Revs (C1)

Cage Material

CAD

N/A 30 mm N/A Contact Seals N/A 2.4409 in62 mm N/A 0.9370 in23.8 mm N/A 30 º N/A 4608 lbf20500 N N/A 6428 lbf28600 N N/A Steel N/A
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A
N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Nylon N/A
N/A 30 mm N/A Open N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Steel N/A
N/A 30 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A
N/A 30 mm N/A Shields N/A 2.8346 in72 mm N/A 1.1890 in30.2 mm N/A 30 º N/A 6563 lbf29200 N N/A 8878 lbf39500 N N/A Polyamide N/A
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Nylon N/A
N/A 35 mm N/A Shields N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A
N/A 35 mm N/A Open N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Polyamide N/A
N/A 35 mm N/A Contact Seals N/A 2.8346 in72 mm N/A 1.0630 in27 mm N/A 30 º N/A 5327 lbf23700 N N/A 6855 lbf30500 N N/A Steel N/A
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
N/A 35 mm N/A Open N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Steel N/A
N/A 35 mm N/A Contact Seals N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
N/A 35 mm N/A Shields N/A 3.1496 in80 mm N/A 1.3740 in34.9 mm N/A 30 º N/A 7934 lbf35300 N N/A 11126 lbf49500 N N/A Nylon N/A
76 - 100 of 174 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »