CAD (0)
  • Cart is empty

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
1 - 25 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

Static Radial Load Rating (C0)

CAD

N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 1270 lbf5650 N N/A 40 º N/A 580 lbf2580 N N/A
N/A 10 mm N/A 1.1811 in30 mm N/A 0.3543 in9 mm N/A 1270 lbf5650 N N/A 40 º N/A 580 lbf2580 N N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 40 º N/A 832 lbf3700 N N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 40 º N/A 832 lbf3700 N N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 40 º N/A 832 lbf3700 N N/A
N/A 12 mm N/A 1.2598 in32 mm N/A 0.3937 in10 mm N/A 1663 lbf7400 N N/A 40 º N/A 832 lbf3700 N N/A
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2360 lbf10500 N N/A 40 º N/A 1124 lbf5000 N N/A
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2360 lbf10500 N N/A 40 º N/A 1124 lbf5000 N N/A
N/A 12 mm N/A 1.4567 in37 mm N/A 0.4724 in12 mm N/A 2361 lbf10500 N N/A 40 º N/A 1124 lbf5000 N N/A
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 40 º N/A 966 lbf4300 N N/A
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1776 lbf7900 N N/A 40 º N/A 966 lbf4300 N N/A
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 40 º N/A 966 lbf4300 N N/A
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1776 lbf7900 N N/A 40 º N/A 966 lbf4300 N N/A
N/A 15 mm N/A 1.378 in35 mm N/A 0.4331 in11 mm N/A 1775 lbf7900 N N/A 40 º N/A 966 lbf4300 N N/A
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 40 º N/A 1483 lbf6600 N N/A
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 40 º N/A 1483 lbf6600 N N/A
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 40 º N/A 1483 lbf6600 N N/A
N/A 15 mm N/A 1.6535 in42 mm N/A 0.5118 in13 mm N/A 2922 lbf13000 N N/A 40 º N/A 1483 lbf6600 N N/A
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 40 º N/A 1236 lbf5500 N N/A
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 40 º N/A 1236 lbf5500 N N/A
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 40 º N/A 1236 lbf5500 N N/A
N/A 17 mm N/A 1.5748 in40 mm N/A 0.4724 in12 mm N/A 2225 lbf9900 N N/A 40 º N/A 1236 lbf5500 N N/A
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 40 º N/A 1866 lbf8300 N N/A
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 40 º N/A 1866 lbf8300 N N/A
N/A 17 mm N/A 1.8504 in47 mm N/A 0.5512 in14 mm N/A 3596 lbf16000 N N/A 40 º N/A 1866 lbf8300 N N/A
1 - 25 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »