CAD (0)
  • Cart is empty

Key Features

  • 40 degree contact angle for heavy thrust load capacity
  • One-piece, ball-piloted, pressed brass cage
  • Maximum capacity angular contact ball bearing
  • Enhanced raceway finish for quiet running
  • Refined bore diameter tolerance for longer bearing life
  • High-speed capabilities
  • Dimensionally interchangeable with 200 series deep groove ball bearings
51 - 75 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (in)

O.D. (D) (mm)

Width (C) (in)

Width (C) (mm)

Limiting Speed - Oil (rpm)

Limiting Speed - Grease (rpm)

Part Number

Bore (d)

O.D. (D)

Width (C)

Dynamic Radial Load Rating - 1M Revs (C1)

Contact Angle

Static Radial Load Rating (C0)

CAD

N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 30 mm N/A 2.8346 in72 mm N/A 0.748 in19 mm N/A 6968 lbf31000 N N/A 40 º N/A 4338 lbf19300 N N/A
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6090 lbf27100 N N/A 40 º N/A 4135 lbf18400 N N/A
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6091 lbf27100 N N/A 40 º N/A 4136 lbf18400 N N/A
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6091 lbf27100 N N/A 40 º N/A 4136 lbf18400 N N/A
N/A 35 mm N/A 2.8346 in72 mm N/A 0.6693 in17 mm N/A 6090 lbf27100 N N/A 40 º N/A 4135 lbf18400 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 35 mm N/A 3.1496 in80 mm N/A 0.8268 in21 mm N/A 8631 lbf38400 N N/A 40 º N/A 5439 lbf24200 N N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7753 lbf34500 N N/A 40 º N/A 5349 lbf23800 N N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7754 lbf34500 N N/A 40 º N/A 5349 lbf23800 N N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7754 lbf34500 N N/A 40 º N/A 5349 lbf23800 N N/A
N/A 40 mm N/A 3.1496 in80 mm N/A 0.7087 in18 mm N/A 7753 lbf34500 N N/A 40 º N/A 5349 lbf23800 N N/A
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 40 º N/A 6226 lbf27700 N N/A
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 40 º N/A 6226 lbf27700 N N/A
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 40 º N/A 6226 lbf27700 N N/A
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 40 º N/A 6226 lbf27700 N N/A
N/A 40 mm N/A 3.5433 in90 mm N/A 0.9055 in23 mm N/A 9485 lbf42200 N N/A 40 º N/A 6226 lbf27700 N N/A
51 - 75 of 186 | Results Per Page | View | Unit of Measure
1 2 3 4 5 »