CAD (0)
  • Cart is empty

Timken’s corrosion resistant deep groove ball bearings are an ideal fit for a variety of demanding applications. Constructed with stainless rings, rolling elements, and cages, our bearings can improve uptime in a variety of harsh environments.

151 - 175 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »  
Clear Filter

Bore (d) (mm)

O.D. (D) (mm)

Width (B) (mm)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1) (N)

Static Radial Load Rating (C0) (N)

Part Number

Bore (d)

O.D. (D)

Width (B)

Features

Lubrication Type

Dynamic Radial Load Rating - 1M Revs (C1)

Static Radial Load Rating (C0)

Grease Reference Speed

Limiting Speed - Oil

CAD

N/A 35 mm N/A 72 mm N/A 17 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 21800 N N/A 12300 N N/A 9500 rpm N/A 11000 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Open N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A 9500 rpm N/A 11000 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Contact Seals N/A Standard Industrial Grease N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Shields N/A Standard Food Safe Grease N/A 21800 N N/A 12300 N N/A 9500 rpm N/A 14000 rpm N/A
N/A 35 mm N/A 72 mm N/A 17 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 21800 N N/A 12300 N N/A 6300 rpm N/A 14000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 28390 N N/A 16320 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Open N/A Food Grade Solid Lube N/A 28390 N N/A 16320 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Contact Seals N/A Standard Industrial Grease N/A 28390 N N/A 16320 N N/A 6000 rpm N/A 13000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 28390 N N/A 16320 N N/A 6000 rpm N/A 13000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Shields N/A Standard Food Safe Grease N/A 28390 N N/A 16320 N N/A 8500 rpm N/A 13000 rpm N/A
N/A 35 mm N/A 80 mm N/A 21 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 28390 N N/A 16320 N N/A 6000 rpm N/A 13000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 14300 N N/A 9240 N N/A 10000 rpm N/A 12000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Open N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A 10000 rpm N/A 12000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Contact Seals N/A Standard Industrial Grease N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Shields N/A Standard Food Safe Grease N/A 14300 N N/A 9240 N N/A 10000 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 68 mm N/A 15 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 14300 N N/A 9240 N N/A 6100 rpm N/A 15000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 24700 N N/A 14300 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Open N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A 8500 rpm N/A 10000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Standard Industrial Grease N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Standard Food Safe Grease N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Shields N/A Standard Food Safe Grease N/A 24700 N N/A 14300 N N/A 8500 rpm N/A 13000 rpm N/A
N/A 40 mm N/A 80 mm N/A 18 mm N/A Contact Seals N/A Food Grade Solid Lube N/A 24700 N N/A 14300 N N/A 5600 rpm N/A 13000 rpm N/A
N/A 45 mm N/A 75 mm N/A 16 mm N/A Open N/A No Lubricant - Rust Preventative Only N/A 17800 N N/A 12100 N N/A 9000 rpm N/A 11000 rpm N/A
151 - 175 of 276 | Results Per Page | View | Unit of Measure
« 6 7 8 9 10 »