CAD (0)
  • Cart is empty
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Base Width A (in)

Base Width A (mm)

Base to Center Height H (in)

Base to Center Height H (mm)

Base Height H1 (in)

Base Height H1 (mm)

Total Height H2 (in)

Total Height H2 (mm)

Bolt Hole Spacing J (in)

Bolt Hole Spacing J (mm)

Bolt Hole Spacing [Lateral] J1 (in)

Bolt Hole Spacing [Lateral] J1 (mm)

Dimension K (in)

Dimension K (mm)

Total Length L (in)

Total Length L (mm)

Travel L1 (in)

Travel L1 (mm)

Dimension R (in)

Dimension R (mm)

Weight (Kg)

Weight (lb)

Part Number

Base to Center Height H

Bolt Hole Spacing J

Travel L1

Dimension R

CAD

N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
N/A 4 in101.6 mm N/A 25.375 in644.5 mm N/A 12 in304.8 mm N/A 6.625 in168.3 mm N/A
N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A
N/A 4.625 in117.5 mm N/A 27.375 in695.3 mm N/A 12 in304.8 mm N/A 7.625 in193.7 mm N/A
26 - 30 of 30 | Results Per Page | View | Unit of Measure
1 2