CAD (0)
  • Cart is empty
Standard C Type

  • Basis for all types of Lovejoy / Sier-Bath Continuous Sleeve Couplings
  • Low profile compact design is easy to implement
  • Single (flex-rigid) or double (flex-flex) engagement
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Bore Size  (in)

Size

Part Number

Description 

Bore Size 

Size

Dimension HD

Dimension L1

Dimension L2

Dimension L3

CAD

N/A C-2-HUB-.876/.877-3/16X3/32KW N/A 7/8 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A
N/A C-7/8-HUB-1"-1/4X1/8KW N/A 1 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-2-HUB-1"-1/4X1/8KW N/A 1 in N/A 2 N/A 3.250 in82.55 mm N/A 4.060 in103.12 mm N/A 1.500 in38.10 mm N/A 0.130 in3.30 mm N/A
N/A C-2.5-HUB-2-7/16-5/8X5/16KW N/A 2 7/16 in N/A 2 1/2 N/A 3.94 in100.08 mm N/A 4.390 in111.51 mm N/A 1.520 in38.61 mm N/A 0.160 in4.06 mm N/A
N/A C-3-HUB-2-3/4-5/8X5/16KW N/A 2 3/4 in N/A 3 N/A 4.750 in120.65 mm N/A 4.890 in124.21 mm N/A 1.770 in44.96 mm N/A 0.250 in6.35 mm N/A
N/A C-3.5-HUB-3-3/8-7/8X7/16KW N/A 3 3/8 in N/A 3 1/2 N/A 5.380 in136.65 mm N/A 5.580 in141.73 mm N/A 3.330 in84.58 mm N/A 0.250 in6.35 mm N/A
N/A C-4-HUB-3-1/2-3/4X3/8KW N/A 3 1/2 in N/A 4 N/A 6.250 in158.75 mm N/A 5.520 in140.21 mm N/A 3.270 in83.06 mm N/A 0.250 in6.35 mm N/A
N/A C-7/8-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-7/8-HUB-1-1/8-1/4X1/8KW N/A 1 1/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-7/8-HUB-3/4-3/16X3/32KW N/A 3/4 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-7/8-HUB-5/8-3/16X3/32KW N/A 5/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-7/8-HUB-7/8-3/16X3/32KW N/A 7/8 in N/A 7/8 N/A 2.000 in50.80 mm N/A 3.380 in85.85 mm N/A 1.130 in28.70 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-.751/.752-3/16X3/32KW N/A 3/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-.875/.876-3/16X3/32KW N/A 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1"-1/4X1/8KW N/A 1 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.1875/1.1885-1/4X1/8KW N/A 1 7/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.251/1.252-5/16X5/32KW-SS N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.375/1.376-5/16X5/32KW N/A 1 3/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.501/1.502-3/8X3/16KW N/A 1 1/2 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.595/1.596-3/8X3/16KW-SS N/A 1 5/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1.626/1.627-3/8X3/16KW N/A 1 5/8 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1-1/2-3/8X3/16KW N/A 1 1/2 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1-1/4-1/4X1/8KW N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
N/A C-1.5-HUB-1-1/4-5/16X5/32KW N/A 1 1/4 in N/A 1 1/2 N/A 2.380 in60.45 mm N/A 3.360 in85.34 mm N/A 1.170 in29.72 mm N/A 0.130 in3.30 mm N/A
1 - 25 of 84 | Results Per Page | View | Unit of Measure
1 2 3 4