CAD (0)
▾
C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
Continuous Sleeve Gear Type Couplings
C Type Universal Lock Rings ONLY - for Standard Continuous Sleeve Gear Coupling Types (C, CFR, CMM, CSPCR, CSHP, etc)
For use with all Standard Lovejoy Continuous Sleeve Gear coupling types (C, CFR, CMM, CSPCR, CSHP, etc).
Note: Lock Rings are included in Continuous Sleeve Gear Coupling Accessory Kits, and are generally not ordered as a stand alone item.
Part Number |
Description |
Size |
Type |
CAD |
|---|---|---|---|---|
| 69790400375 | Description N/A C-7/8-LOCK RING | Size N/A 7/8 | Type N/A Universal Lock Rings |
CAD
N/A
|
| 69790400377 | Description N/A C-1.5-LOCK RING | Size N/A 1 1/2 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400379 | Description N/A C-2-LOCK RING | Size N/A 2 | Type N/A Universal Lock Rings |
CAD
N/A
|
| 69790400381 | Description N/A C-2.5-LOCK RING | Size N/A 2 1/2 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400383 | Description N/A C-3-LOCK RING | Size N/A 3 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400385 | Description N/A C-3.5-LOCK RING | Size N/A 3 1/2 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400387 | Description N/A C-4-LOCK RING | Size N/A 4 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400389 | Description N/A C-4.5-LOCK RING | Size N/A 4 1/2 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400391 | Description N/A C-5-LOCK RING | Size N/A 5 | Type N/A Universal Lock Rings | CAD N/A |
| 69790400393 | Description N/A C-6-LOCK RING | Size N/A 6 | Type N/A Universal Lock Rings | CAD N/A |